Matching Products
Matching Products NUEVO
Número de parte: 21 03 819 4320
M12 PPi A-cod 3p an/- f/- for 0° mating
M12 PPi A-cod 3p an/- f/- for 0° mating

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Conector de cable
En ángulo, Premoldeado, Outer PushPull
Hembra
Codificación A
Terminación ponchable
Poliamida (PA)
Contactos: 3
Sección de conductor: 0.34 mm²
Corriente nominal: ‌4 A
Outer PushPull
Grado de protección: IP65 / IP67 estado conectado
Notes
Compare
Número de parte: 21 03 819 4320
M12 PPi A-cod 3p an/- f/- for 0° mating
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Detalles del producto
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification PushPull
  • Element Cable connector
  • Specification
    Angled
    Overmoulded
    Outer PushPull
Version
  • Termination method Crimp termination
  • Gender Female
  • Number of contacts 3
  • Coding A-coding
  • Locking type Outer PushPull
Technical characteristics
  • Conductor cross-section 0.34 mm²
  • Conductor cross-section [AWG] AWG 22
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Pollution degree 3
  • Overvoltage category II
  • Limiting temperature -20 ... +80 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Material properties
  • Material (insert) Polyamide (PA)
  • Material (overmoulding) Polyamide (PA)
  • Colour (overmoulding) Black
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
  • California Proposition 65 substances Not contained
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    IEC 61076-2-010
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • eCl@ss 27440116 Circular connector (for field assembly)
  • UNSPSC 24.0 39121413