Matching Products
Matching Products NEW
Osa number: 21 03 819 3307
M12 A-cod 3P Male Angled 315°
M12 A-cod 3P Male Angled 315°

Pilt on pelgalt näitlik. Vaadake tootekirjeldust.

Properties Overview
Cable connector
Angled, Overmoulded
Male
A-coding
Crimp termination
Polyamide (PA)
Contacts: 3
Conductor cross-section: 0.34 mm²
Rated current: ‌4 A
Zinc die-cast
Screw locking
Degree of protection: IP65 / IP67 mated condition
Notes
Compare
Osa number: 21 03 819 3307
M12 A-cod 3P Male Angled 315°
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
toote detailid
Identification
  • Category Conectores
  • Series Conectores circulares M12
  • Element Conector do cabo
  • Specification
    Angular
    Sobreinjetado
Version
  • Termination method Crimp termination
  • Gender Male
  • Number of contacts 3
  • Coding A-coding
  • Locking type Screw locking
Technical characteristics
  • Conductor cross-section 0.34 mm²
  • Conductor cross-section [AWG] AWG 22
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Pollution degree 3
  • Overvoltage category III
  • Tightening torque ‌0,6 Nm
  • Limiting temperature -20 ... +80 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Material properties
  • Material (insert) Poliamida (PA)
  • Material (hood/housing) Zinco fundido
  • Material (overmoulding) Poliamida (PA)
  • Colour (overmoulding) Preto
Specifications and approvals
  • Specifications IEC 61076-2-101
Commercial data
  • Packaging size 1
  • GTIN 5713140821248
  • eCl@ss 27440115 Circular connector (set)
  • ETIM EC002635
  • UNSPSC 24.0 39121413
Engineering Data
3D CAD Data

Näita teavet

Download Settings

Näita teavet

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare