Matching Products
Matching Products NOVO
Part Number: 19 59 CON 0015
ICC20 C2C & Backshell str M32 400A
ICC20 C2C & Backshell str M32 400A

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Base cabo a cabo, Concha traseira
Com rosca M32 integrada, Reto
Tamanho: 20
Trava tipo baioneta
Entrada superior
1x M32
Material (carcaça/base): Zinco fundido
Niquelado
Material (vedação): EPDM
Grau de proteção: IP67, IPX9
Notes
Compare
Part Number: 19 59 CON 0015
ICC20 C2C & Backshell str M32 400A
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Detalhes do produto
Identification
  • Category Connectors
  • Series HARTING ICC
  • Type of hood/housing
    Cable to cable housing
    Backshell
  • Description of hood/housing
    with integrated M32 thread
    Straight
Version
  • Size 20
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M32
  • Locking type Bayonet locking
Technical characteristics
  • Tightening torque ‌15 Nm Backshell
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529
    IP67
    IPX9
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Nickel plated
  • Material (seal) EPDM
  • Colour (seal) Black
Specifications and approvals
  • Specifications
    IEC 61984
    IEC 60664-1
  • Approvals CE
Commercial data
  • Packaging size 1
  • Country of origin Latvia
  • eCl@ss 27440224 Shell for circular connectors
  • UNSPSC 24.0 39121405
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
3D CAD Data

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare