Matching Products
Matching Products NEW
Combinables
1
Tools
1
Hoods/Housings
83
System Cables
3
Frames
17
Part number: 97 00 000 0150
Han-Mod_M_USB-C_F_C.2_Coupler
Han-Mod_M_USB-C_F_C.2_Coupler

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® Domino USB-C Cube
Domino-modul
Omformerstik, til patchkabel, Stor fane
Hun
Kontakter: 24
Nominel strøm: ‌5 A
Polycarbonat (PC), Polyamid (PA)
Notes
Compare
Load in configurator
Part number: 97 00 000 0150
Han-Mod_M_USB-C_F_C.2_Coupler
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
1
Hoods/Housings
83
System Cables
3
Frames
17
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Specification USB 3.0
  • Type of module Han® Domino USB-C Cube
  • Size of the module Domino module
  • Description of the module
    Gender changer
    for patch cable
    Large Tab
  • Features supports USB Power Delivery (USB-PD)
Version
  • Gender Female
  • Connection type Type C jack - type C jack
  • Number of contacts 24
Technical characteristics
  • Rated current ‌ 5 A
  • Rated voltage 20 V
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
  • Vibration resistance Category 1B acc. to IEC 61373
  • Shock resistance Category 1B acc. to IEC 61373
Material properties
  • Material (insert)
    Polycarbonate (PC)
    Polyamide (PA)
  • Material flammability class acc. to UL 94 V-0
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 7.4 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • eCl@ss 27440218 Module for industrial connectors (data)
  • ETIM EC000438
  • UNSPSC 24.0 39121552
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare