Matching Products
Matching Products NEW
Combinables
5
Accessories
9
Inserts
45
Frames
2
Part number: 19 30 024 0488
Han 24B-HTE-CL-M40
Han 24B-HTE-CL-M40

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 24 B
High construction
Central locking lever (on the hood)
Stainless steel
Top entry
1x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Notes
Compare
Part number: 19 30 024 0488
Han 24B-HTE-CL-M40
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
5
Accessories
9
Inserts
45
Frames
2
Product Details
Identification
  • Category Carcase / prize
  • Series of hoods/housings Han® B
  • Type of hood/housing Carcasă
  • Type Tip constructiv înalt
Version
  • Size 24 B
  • Version Intrare verticală
  • Number of cable entries 1
  • Cable entry 1x M40
  • Locking type Levier de blocare central (pe carcasă)
  • Field of application Carcase/prize standard pentru conectori industriali
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature Pentru utilizare ca și conector, conform IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Proprietăţi material
  • Material (carcasă/priză) Aluminiu turnat sub presiune
  • Suprafaţă (carcasă/priză) Acoperit cu pulbere
  • Colour (hood/housing) RAL 7037 (gri pulbere)
  • Material (blocare) Oţel inoxidabil
Specificaţii şi omologări
  • Omologări
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 423,5 g
  • Country of origin Germania
  • European customs tariff number 85389099
  • GTIN 5713140165151
  • eCl@ss 27.440.202,00
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare