Matching Products
Matching Products NEW
Varenummer: 33 27 243 1000 016
HARLINK MA DE IEEE1355 CABLE ASSY,L=1M
HARLINK MA DE IEEE1355 CABLE ASSY,L=1M

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring acc. to IEEE 1355, Cable length: 1 m
Notes
Compare
This product is not orderable anymore. You can use the successor .
Varenummer: 33 27 243 1000 016
HARLINK MA DE IEEE1355 CABLE ASSY,L=1M
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
produkt detaljer
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series har-link®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 har-link®
  • Connector 2 har-link®
  • Type of cable Copper cable (round)
  • Description of the cable Wiring acc. to IEEE 1355
Version
  • Cable length 1 m
  • Number of cores 10
  • Core structure 10x AWG 30
Material properties
  • Material (cable) PVC
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 55.5 g
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140245853
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • UNSPSC 24.0 26121600
Documentation
Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Further Documents
Asset Administration Shell

Vis informasjon

Download Settings

Vis informasjon

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 07
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare