myHARTING Login
Configurators
제품군
제품군
Industrial connectors / Han
®
Circular connectors
Device connectivity
산업용 이더넷 스위치
운영자 인터페이스
전기차량용 충전 설비
공구
고객맞춤형 솔루션
케이블 어셈블리 & 벌크 케이블
myHARTING
다운로드 / 카탈로그 주문
다운로드 / 카탈로그 주문
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
Různé
Kabelové konektory a osazené kabely
21 34 CAB 0072
Part number: 21 34 CAB 0072
DeviceNet 2x22AWG, 2x24AWG UL violett
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Hybrid cable (copper / copper)
Flame retardant
2x AWG 22 + 2x AWG 24
PUR (polyurethane)
Notes
Compare
Part number: 21 34 CAB 0072
DeviceNet 2x22AWG, 2x24AWG UL violett
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Product Details
Identifikace
Kategorie
Systémová kabeláž
Prvek
Kabelová metráž
Specifikace
Neosazeno
Typ kabelu
Hybridní kabel (měď/měď)
Popis kabelu
Ohnivzdorné
Verze
Počet žil
4
Uspořádání vodičů
2x AWG 22 + 2x AWG 24
Technické vlastnosti
Jmenovité napětí
300 V
Mezní teplota
-40 ... +80 °C
Průměr kabelu
6,6 ... 7,2 mm
Minimální poloměr ohybu
5× průměr kabelu (opakované ohýbání)
2,5× průměr kabelu (jednorázové ohnutí)
Zkušební napětí U
r.m.s.
2 kV
Vlastnosti materiálu
Materiál (kabel)
PUR (polyuretan)
Barva (kabel)
Fialová
Specifikace a schválení
Specifikace
UL 1581
Obchodní údaje
Velikost balení
1
Hmotnost netto
67 g/m
GTIN
5713140813731
eCl@ss
27.060.501,00
ETIM
EC001579
UNSPSC 24.0
26121639
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Close
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare