Matching Products
Matching Products NEW
Osa number: 19 62 000 5092
Acces. Special Cable Clamp EMC M25
Acces. Special Cable Clamp EMC M25

Pilt on pelgalt näitlik. Vaadake tootekirjeldust.

Properties Overview
Cable gland
EMC version
M25
Clamping range: 9 ... 13 mm
Shielding diameter: 4.8 ... 8 mm
Material (cable glands): Metal
IP68
Wrench size: 28
Notes
Compare
Osa number: 19 62 000 5092
Acces. Special Cable Clamp EMC M25
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
toote detailid
식별
  • 카테고리 Accessories
  • 액세서리 유형 Cable gland
  • 액세서리 설명 EMC version
Technical characteristics
  • 렌치 사이즈 28
  • 제한 온도 -40 ... +130 °C
  • IEC 60529 규격에 따른 보호 등급 IP68
  • 규격 M25
  • Clamping range 9 ... 13 mm
  • Shielding diameter 4.8 ... 8 mm
  • Width across corners 31.2 mm
Material properties
  • Material (cable glands) Metal
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Lead
    2-(2'-Hydroxy-3'-tert-butyl-5'-methylphenyl)-5-chlorobenzotriazole (UV-326)
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
상업용 데이터
  • 포장 규격 10
  • 총 중량 45 g
  • 원산지 Germany
  • 유럽 관세 번호 74122000
  • GTIN 5713140132221
  • eCl@ss 27140803 Cable gland EMC (electrical installation)
  • ETIM EC000441
  • UNSPSC 24.0 39121431
Documentation
Data Sheet

Näita teavet

Download Settings

Näita teavet

Type Sheet

Näita teavet

Download Settings

Näita teavet

Product Declaration

Näita teavet

Download Settings

Näita teavet

Engineering Data
3D CAD Data

Näita teavet

Download Settings

Näita teavet

2D/3D Multi CAD Data

Näita teavet

Download Settings

Näita teavet

Zuken E³.series (2019+)

Näita teavet

Laadi alla

Näita teavet

EPLAN Data Portal

Näita teavet

Laadi alla

Näita teavet

Further Documents
Asset Administration Shell

Näita teavet

Download Settings

Näita teavet

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare