Matching Products
Matching Products NEW
Part number: 97 00 000 5146
ix_CC_10_B_1_woL_MA_STR_SO_w/o cov
ix_CC_10_B_1_woL_MA_STR_SO_w/o cov

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Cable connector Straight, Without locking, Without hood
Solder termination
Rated current: ‌1.5 A
Contacts: 10
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Notes
Compare
Part number: 97 00 000 5146
ix_CC_10_B_1_woL_MA_STR_SO_w/o cov
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series HARTING ix Industrial®
  • Identification Signal
  • Element Cable connector
  • Specification
    Straight
    Without locking
    Without hood
Version
  • Termination method Solder termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 10
  • Coding Type B
  • Pack contents Bulk packaging
Technical characteristics
  • Conductor cross-section (AWG) AWG 28/7 ... AWG 22/7
  • Wire outer diameter ≤1.55 mm
  • Rated current ‌ 1.5 A
  • Rated current 3 A per contact when used with 4 contacts (1,2,6,7)
  • Rated voltage
    ‌ 50 V AC
    ‌ 60 V DC
  • Insulation resistance >500 MΩ
  • Contact resistance ≤ 30 mΩ
  • Shielding resistance ≤ 100 mΩ
  • Limiting temperature -40 ... +85 °C
  • Storage temperature -30 ... +60 °C
  • Relative humidity
    95 % Non-condensing (operation)
    95 % Non-condensing (storage/transport)
  • Mating cycles ≥ 5,000
  • Test voltage Ur.m.s. 0.5 kV
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) Black
  • Material (shielding)
    Stainless steel
    Ni ≥ 1 µm Termination side (shielding case)
    Ni ≥ 0.2 µm Termination side (shielding shell)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side
    Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications
    EN 45545-2
    IEEE 802.3af Power over Ethernet (PoE)
    IEEE 802.3at Power over Ethernet (PoE+)
    IEEE 802.3bt Power over Ethernet (4PPoE)
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 200
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713141167222
  • eCl@ss 27440114 Rectangular connector (for field assembly)
  • ETIM EC002636
  • UNSPSC 24.0 39121408
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare