Matching Products
Matching Products NEW
Combinables
4
Accessories
5
Inserts
34
Frames
2
Part number: 19 43 016 0268
Han-Eco 16B-HSM2-for DL-M40 with cover
Han-Eco 16B-HSM2-for DL-M40 with cover

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Surface mounted housing
With thermo-plastic cover
Size: 16 B
Double locking lever (on the hood)
Side entry
2x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Notes
Compare
Load in configurator
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 19 43 016 0268
Han-Eco 16B-HSM2-for DL-M40 with cover
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Accessories
5
Inserts
34
Frames
2
Product Details
標識
  • 類別 Hoods/Housings
  • 上殼/底座系列 Han-Eco® B
  • 上殼/底座類型 Surface mounted housing
  • 上殼/底座介紹 With thermo-plastic cover
版本
  • 尺寸 16 B
  • 版本 Side entry
  • 出線孔 2x M40
  • 鎖定類型 Double locking lever (on the hood)
技術參數
  • 極限溫度 -40 ... +125 °C
  • 關於極限溫度的說明 For use as a connector according to IEC 61984.
  • 重新鎖定次數 ≥ 500
  • 防護等級符合IEC 60529 IP66
Material properties
  • Material (hood/housing)
    Polyamide (PA)
    Fibre-glass reinforced
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Colour (seal) RAL 9005 (jet black)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 61984
    EN 45545-2 Fire protection on railway vehicles
  • Approvals CE
商業數據
  • 包裝尺寸 1
  • 原產國 Germany
  • 歐洲海關關稅號 85389099
  • GTIN 5713140179332
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare