Matching Products
Matching Products NEW
Part number: 09 40 016 5414
Han 16HPR hood cover screw locking
Han 16HPR hood cover screw locking

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for hoods
Size: 16 B
Screw locking
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Notes
Compare
Part number: 09 40 016 5414
Han 16HPR hood cover screw locking
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
標識
  • 類別 附件
  • 上殼/底座系列 Han® HPR
  • 附件種類 保護蓋
  • 附件介紹 用於上殼
版本
  • 尺寸 16 B
  • 鎖定類型 螺釘鎖扣
技術參數
  • 擰緊力矩(螺栓鎖緊) ‌ 4 Nm
  • 極限溫度 -40 ... +125 °C
  • 防護等級符合IEC 60529
    IP65
    IP68
    IP69 / IPX9K,符合ISO 20653
  • 類型等級符合UL 50 / UL 50E
    4
    4X
    12
材料特性
  • 材料(上殼/底座)
    壓鑄鋁
    防腐蝕
  • 表面(上殼/底座) 粉末塗層
  • 顏色(上殼/底座) RAL 9005(烏黑)
  • 材料(密封件) NBR
  • 材料(鎖扣) 不銹鋼
  • RoHS 符合
  • ELV 狀態 符合
  • China RoHS e
  • REACH 附件XVII 物質 不包含
  • REACH 附件XIV 物質 不包含
  • REACH SVHC 物質 不包含
  • 加州 65 號提案物質
  • 加州 65 號提案物質
  • 鐵路車輛防火 EN 45545-2 (2020-08) + A1 (2023-10)
  • 包含危險等級的要求集
    R1 (HL 1-3)
    R7 (HL 1-3)
規格和認證
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • 認證 DNV GL
商業數據
  • 包裝尺寸 1
  • 淨重 133.5 g
  • 原產國 中國
  • 歐洲海關關稅號 85389099
  • GTIN 5713140057821
  • eCl@ss 27,440,208.00
  • ETIM EC002314
  • UNSPSC 24.0 39121467
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Han® 産業用コネクタ
Han® フード及びハウジング(メトリックネジ付き)
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare