Matching Products
Matching Products NEW
Part number: 09 46 800 0010
HPP V4 Power Locator f. 09990000001
HPP V4 Power Locator f. 09990000001

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Locator
for HARTING PushPull Power contacts for crimping tool 09 99 000 0001
Notes
Compare
Part number: 09 46 800 0010
HPP V4 Power Locator f. 09990000001
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Tools
  • Series HARTING PushPull (V4)
  • Identification Power
  • Type of tool Locator
  • Description of the tool for HARTING PushPull Power contacts for crimping tool 09 99 000 0001
Material properties
  • RoHS not compliant
  • ELV status not compliant
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 4 g
  • Country of origin Germany
  • European customs tariff number 82073090
  • GTIN 5713140065581
  • ETIM EC001282
  • eCl@ss 21043852 Insert for crimp tool
Documentation
Type Sheet

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 02
PushPull Selection Guide
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare