myHARTING Login
Configurators
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
Miscellaneous
Cable assemblies
21 34 CAB 0077
Part number: 21 34 CAB 0077
(4xAWG22/7) Cat 5e PUR trailling
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Copper cable (round)
Halogen-free, Flame retardant, Oil resistant
4x AWG 22/7
PUR (polyurethane)
Cat. 5e Class D up to 100 MHz
Notes
Compare
Part number: 21 34 CAB 0077
(4xAWG22/7) Cat 5e PUR trailling
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Product Details
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Description of the cable
Halogen-free
Flame retardant
Oil resistant
Version
Number of cores
4
Core structure
4x AWG 22/7
Technical characteristics
Rated voltage
300 V
Transmission characteristics
Cat. 5e Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
Limiting temperature
-40 ... +70 °C
Cable diameter
6.3 ... 6.7 mm
Drag chain compatible
Yes
Bending cycles
≥ 3.000.000 & traversing distance ≤ 0.2 m & speed ≤ 4 m/s & acceleration ≤ 4 m/s²
Test voltage U
r.m.s.
2 kV
Conductor resistance @ 20 °C
≤58 Ω/km
Insulation resistance @ 20 °C
≥ 500 MΩ x km
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Green
Specifications and approvals
Specifications
EN 50288-2-1
IEC 60754
IEC 60332-1-2
EN 60811-2-1
UL 2556
Commercial data
Packaging size
1
Net weight
61 g/m
GTIN
5713140813700
eCl@ss
27061801 Data and communication cable (copper)
ETIM
EC003249
UNSPSC 24.0
26121609
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Close
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare