Matching Products
Matching Products NEW
Part number: 09 07 000 0120 0
har-SAB M12/4/4p PC
har-SAB M12/4/4p PC

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Distribution boxes
Termination shell, With LED green/yellow
Number of contacts: 4
Total number of ports: 4
Notes
Compare
Part number: 09 07 000 0120 0
har-SAB M12/4/4p PC
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Circular connectors M12
  • Element Distribution boxes
  • Specification
    Termination shell
    With LED green/yellow
Version
  • Total number of ports 4
  • Number of contacts 4
Technical characteristics
  • Rated current ‌ 9 A
  • Rated voltage
    10 V DC
    30 V DC
  • Limiting temperature -30 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP67
  • Number of channels per port 1
  • Circuit logic PNP
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • UL / CSA
    UL 2238 CYJV.E500416
    CSA-C22.2 CYJV7.E500416
Commercial data
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85371098
  • GTIN 5713140276901
  • ETIM EC002585
  • eCl@ss 27440108 Passive Sensor-Actuator-Interface (with cable)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Sensor actuator boxes
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare