Accessories
Filters
  • Size
    Select a value Reset filter
    • 10 B
      13
    • 16 B
      13
    • 24 B
      12
    • 6 B
      12
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20
      8
    • IP65 / IP67
      16
  • Cable entry
    Select a value Reset filter
    • 1x M25
      1
    • 1x M32
      3
  • Series
    Select a value Reset filter
    • Han-Modular®
      34
  • Material (hood/housing)
    Select a value Reset filter
    • Aluminium die-cast
      16
  • Conductor cross-section (mm²)
    Select a value Reset filter
    • 0.5 ... 2.5 mm² PE (signal side)
      8
    • 1 ... 10 mm² PE (power side)
      8
    • 6 mm²
      1
    • The use of ferrules is recommended, conductor cross-section 10 mm² only with ferrule crimping tool 09 99 000 0374.
      8
58 products (of 58)
1/2
Compare
0
Sort by
Filters
0