Matching Products
Matching Products NEW
Varenummer: 09 45 600 0300 0700
Radox 4 GKW-AX 25 qmm
Radox 4 GKW-AX 25 qmm

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Copper cable (round)
High fuel resistance, Oil resistant, Resistance to ozone
1x 25 mm²
RADOX®
Notes
Compare
Varenummer: 09 45 600 0300 0700
Radox 4 GKW-AX 25 qmm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
produkt detaljer
Identification
  • Category 系統佈線
  • Element Bulk cables
  • Specification 不組裝
  • Type of cable 銅質電纜 (圓型)
  • Description of the cable
    高耐燃性
    防油
    耐臭氧
Version
  • Number of cores 1
  • Core structure 1x 25 mm²
  • Shielding Unshielded
Technical characteristics
  • Rated voltage 1,800 V
  • Limiting temperature -50 ... +120 °C
  • Cable diameter 10.2 mm ± 0.3 mm
Material properties
  • Material (cable) RADOX®
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    BS 6853
    EN 5510
    EN 45545-2
    UNI CEI 11170-3
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85444995
  • eCl@ss 27061801 Data and communication cable (copper)
  • UNSPSC 24.0 43211600
Documentation
Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare