Productos combinables
Productos combinables NUEVO
N.º de referencia: 21 03 689 3814
M12 OVERMOLD X-COD M Push Pull 180°
M12 OVERMOLD X-COD M  Push Pull 180°

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conector de cable
Acodado 180°, Sobremoldeado
Macho
Codificación X
Terminación de engaste
Polímero de cristal líquido (LCP)
Contactos: 8
Corriente nominal: ‌0.5 A
Cinc fundido a presión, Poliuretano termoplástico (TPU)
Outer PushPull
Grado de protección: IP65 / IP67 estado conectado
Notas
Comparar
N.º de referencia: 21 03 689 3814
M12 OVERMOLD X-COD M Push Pull 180°
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
  • Category Connectors
  • Series Circular connectors M12
  • Identification PushPull
  • Element Cable connector
  • Specification
    180° angled
    Overmoulded
Version
  • Termination method Crimp termination
  • Gender Male
  • Shielding Shielded
  • Number of contacts 8
  • Coding X-coding
  • Locking type Outer PushPull
  • Details For Ethernet applications up to 10 Gbit only
Technical characteristics
  • Rated current ‌ 0.5 A
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Overvoltage category III
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (hood/housing)
    Zinc die-cast
    Thermoplastic polyurethane (TPU)
Specifications and approvals
  • Specifications
    IEC 61076-2-109
    IEC 61076-2-010
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140821446
  • eCl@ss 27440116 Circular connector (for field assembly)
  • UNSPSC 24.0 39121413
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar