Matching Products
Matching Products NEW
Steckpartner
4
Varenummer: 21 03 819 3507
M12 A-cod 5P Male Angled 315°
M12 A-cod 5P Male Angled 315°

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Kabelový konektor
Úhlové provedení, Zatavení
Male
A kódování
Krimpování
Polyamid (PA)
Kontakty: 5
Průřez vodiče: 0.34 mm²
Jmenovitý proud: ‌4 A
Zinkový tlakový odlitek
Šroubové zajišťování
Stupeň krytí: IP65 / IP67 V zapojeném stavu
Notes
Compare
Varenummer: 21 03 819 3507
M12 A-cod 5P Male Angled 315°
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
produkt detaljer
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Element Cable connector
  • Specification
    Angled
    Overmoulded
Version
  • Termination method Crimp termination
  • Gender Male
  • Number of contacts 5
  • Coding A-coding
  • Locking type Screw locking
Technical characteristics
  • Conductor cross-section 0.34 mm²
  • Conductor cross-section [AWG] AWG 22
  • Rated current ‌ 4 A
  • Rated voltage
    ‌ 60 V AC
    ‌ 60 V DC
  • Pollution degree 3
  • Overvoltage category III
  • Tightening torque ‌0.6 Nm
  • Limiting temperature -20 ... +80 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Material properties
  • Material (insert) Polyamide (PA)
  • Material (hood/housing) Zinc die-cast
  • Material (overmoulding) Polyamide (PA)
  • Colour (overmoulding) Black
Specifications and approvals
  • Specifications IEC 61076-2-101
Commercial data
  • Packaging size 1
  • GTIN 5713140821088
  • eCl@ss 27440115 Circular connector (set)
  • ETIM EC002635
  • UNSPSC 24.0 39121413
Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare