Matching Products
Matching Products NEW
Device side / Panel feed through
7
Varenummer: 21 35 515 2564 017
M12 A-cod 5-pol st/st m/f PVC Dnet 1.7m
M12 A-cod 5-pol st/st m/f PVC Dnet 1.7m

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.7 m
Notes
Compare
Varenummer: 21 35 515 2564 017
M12 A-cod 5-pol st/st m/f PVC Dnet 1.7m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
7
produkt detaljer
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
  • Connector 2
    M12 A-coding
    Female Straight
  • Type of cable Copper cable (round)
  • Features Colour coding: blue/white (AWG 24) and black/red (AWG 22)
Ausführung
  • Kabellänge 1.7 m
  • Anzahl der Adern 5
  • Adernaufbau
    1x 2x AWG 22/19
    1x 2x AWG 24/19
  • Schirmung Fully shielded, 360° shielding contact
  • Kodierung A-coding
Technische Kennwerte
  • Übertragungseigenschaften DeviceNet
  • Kabeldurchmesser 6.9 mm ± 0.3 mm
  • Impedanz ‌120 Ω
  • Leiterwiderstand @ 20 °C
    ≤85 Ω/km AWG 24
    ≤54 Ω/km AWG 22
    ≤9.75 Ω/km Shielding
Material properties
  • Werkstoff Schirmung Aluminium
  • Werkstoff Kabel PVC
  • Farbe Kabel Grey
  • RoHS compliant with exemption
  • RoHS-Ausnahmen 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number non EU product
  • California Proposition 65 Stoffe Yes
  • California Proposition 65 Stoffe
    Lead
    Nickel
Kaufmännische Daten
  • Packungsgröße 5
  • Nettogewicht 110 g
  • Ursprungsland Mexico
  • GTIN 5713140264786
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC002599
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Further Documents
Asset Administration Shell

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare