Productos combinables
Productos combinables NEW
Part Number: C2 13 200 0000 0165
M12 A-cod 5-pol st /st m /f PUR 1.00m
M12 A-cod 5-pol st /st m /f PUR 1.00m

Imagem somente para efeito ilustrativo. Favor observar a descrição do produto.

Resumen de caracterísiticas
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 1 m
Notes
Comparar
Part Number: C2 13 200 0000 0165
M12 A-cod 5-pol st /st m /f PUR 1.00m
Notes
Comparar
All functionalities, price and availability after sign in.
Add to Wishlist
Productos combinables NEW
Detalhes do produto
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category Câbles assemblés
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 Codage A
    Mâle Droit
    Surmoulé
  • Connector 2
    M12 Codage A
    Femelle Droit
    Surmoulé
  • Type of cable Câble cuivre (rond)
  • Description of the cable sans halogène
Version
  • Cable length 1 m
  • Number of cores 5
  • Core structure 5x 0,34 mm²
  • Termination method Raccordement à Sertir
  • Shielding Non blindé
  • Coding Codage A
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 60 V
  • Limiting temperature
    -25 ... +80 °C enlevé
    -40 ... +80 °C indifférent
  • Degree of protection acc. to IEC 60529 IP65 / IP67 condition de couplage
  • Cable diameter 4,5 mm
  • Minimum bending radius
    10 x diamètre de câble (courbures multiples)
    5 x diamètre de câble (courbure simple)
Material properties
  • Material (cable) PUR (polyuréthane)
  • Colour (cable) RAL 7021 (gris noir)
  • RoHS normes
  • ELV status normes
  • China RoHS e
  • REACH Annex XVII substances Non contenu
  • REACH ANNEX XIV substances Non contenu
  • REACH SVHC substances Non contenu
  • California Proposition 65 substances Non contenu
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    UL 1581
    IEC 60332-2-2 Ininflammabilité
  • UL / CSA Homologation UL en préparation
  • Approvals CE
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140950665
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
  • UNSPSC 24.0 26121604
Documentación
Ficha técnica

Mostrar informação

Configuración de descarga

Mostrar informação

Plano técnico

Mostrar informação

Configuración de descarga

Mostrar informação

Declaración de producto

Mostrar informação

Configuración de descarga

Mostrar informação

Datos técnicos
Objetos 3D CAD

Mostrar informação

Configuración de descarga

Mostrar informação

Otros documentos
Asset Administration Shell

Mostrar informação

Configuración de descarga

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar