Pro průmyslové aplikace
Filters
  • Velikost
    Select a value Reset filter
    • 1 A
      4
    • 10 A
      70
    • 10 B
      359
    • 16 A
      69
    • 16 B
      406
    • 24 B
      355
    • 3 A
      118
    • 32 A
      34
    • 32 B
      26
    • 48 B
      30
    • 6 B
      189
    • Han-Compact®
      30
    • Han-Yellock® 10
      6
    • Han-Yellock® 30
      34
    • Han-Yellock® 60
      30
    • L32 B
      27
    • Modular Compact
      13
    • Modular ECO
      10
    • Modular Twin
      9
  • Typ krytu
    Select a value Reset filter
    • Angled housing
      2
    • Bulkhead mounted housing
      247
    • Cable adapter
      2
    • Cable to cable housing
      166
    • Carrier hood
      14
    • Flange housing
      1
    • Hood
      821
    • Housing
      1
    • Housing for motor application
      13
    • Panel feed through housing
      48
    • Screw mounted housing
      12
    • Shell
      24
    • Split Hood
      1
    • Surface mounted housing
      479
  • Způsob zajišťování
    Select a value Reset filter
    • Central locking lever (on the hood)
      58
    • Double locking lever
      499
    • Double locking lever (on the hood)
      136
    • Push button
      39
    • Screw locking
      153
    • Single locking lever
      906
    • Single locking lever (on the hood)
      6
    • Snap-in latches
      13
  • Stupeň krytí podle IEC 60529
    Select a value Reset filter
    • IP20
      10
    • IP44
      118
    • IP54
      7
    • IP65
      1223
    • IP65 / IP67
      12
    • IP65 / IP67 with seal screw 09 20 000 9918
      7
    • IP65 With seal screw
      111
    • IP65 locked condition
      13
    • IP66
      763
    • IP67
      328
    • IP67 With seal screw
      111
    • IP68
      92
    • IP69 / IPX9K acc. to ISO 20653
      90
  • Kabelový vstup
    Select a value Reset filter
    • 1x
      5
    • 1x Integrated
      22
    • 1x M16
      3
    • 1x M20
      170
    • 1x M25
      287
    • 1x M32
      264
    • 1x M40
      165
    • 1x M50
      18
    • 1x M63
      3
    • 1x NPTF 1in
      9
    • 1x NPTF 3/4in
      9
    • 1x PAFS 18
      2
    • 1x Pg 11
      22
    • 1x Pg 13.5
      9
    • 1x Pg 16
      43
    • 1x Pg 21
      98
    • 1x Pg 29
      86
    • 1x Pg 36
      11
    • 1x Pg 42
      5
    • 2x
      1
    • 2x M20
      36
    • 2x M25
      81
    • 2x M32
      61
    • 2x M40
      29
    • 2x Pg 13.5
      1
    • 2x Pg 16
      14
    • 2x Pg 21
      38
    • 2x Pg 29
      29
    • 2x Pg 36
      4
    • 2x Pg 42
      1
    • 3x
      2
    • 3x Integrated
      1
    • 3x M25
      2
    • 3x M40
      1
    • 4x
      2
    • 4x Integrated
      1
    • 5x M25
      1
  • Řada krytů
    Select a value Reset filter
    • Han A®
      160
    • Han Hv E®
      18
    • Han-Compact®
      30
    • Han-Drive®
      13
    • Han-Eco® A
      78
    • Han-Eco® B
      323
    • Han-Modular® Compact
      13
    • Han-Modular® ECO
      10
    • Han-Modular® Flexbox
      4
    • Han-Modular® Twin
      9
    • Han-Yellock®
      70
    • Han® B
      689
    • Han® EMC
      94
    • Han® EMC/B
      144
    • Han® Easy Hood
      3
    • Han® GND
      3
    • Han® HMC
      69
    • Han® HP
      23
    • Han® HP Direct B
      33
    • Han® HP Direct EMC
      36
    • Han® High Temp
      44
    • Han® ORV3 power
      5
1 843 products (of 1 843)
1/62
Porovnejte
0
Seřazeno podle
Filters
0