Matching Products
Matching Products NEW
Combinables
1
Accessories
2
Inserts
28
Frames
2
Artikelnummer: 97 00 000 0252
Han HP Direct/M24_H_HTSE2_SCL_M40/M40
Han HP Direct/M24_H_HTSE2_SCL_M40/M40

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Kap
Grootte: 24 B
Schroefvergrendeling
Roestvrij staal
Ingang boven-/zijkant
2x M40
Materiaal (kap/behuizing): Aluminium gegoten
Geëpoxeerd
RAL 9005 (gitzwart)
Materiaal (afdichting): FPM
Notes
Compare
Artikelnummer: 97 00 000 0252
Han HP Direct/M24_H_HTSE2_SCL_M40/M40
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Accessories
2
Inserts
28
Frames
2
Productdetails
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HP Direct M
  • Type of hood/housing Hood
Version
  • Size 24 B
  • Version Top/side entry
  • Number of cable entries 2
  • Cable entry 2x M40
  • Locking type Screw locking
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP66
    IP68
    IP69 / IPX9K acc. to ISO 20653
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) FPM
  • Material (locking) Stainless steel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals CE
Commercial data
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85389099
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare