myHARTING Login
Konfiguratorer
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
HARTING UIC
HARTING UIC
Filters
Categoria
Select a value
Reset filter
Accessories
6
Connector sets
41
Contacts
6
Hoods / Housings
13
Inserts
12
Tools
2
Počet kontaktů
Select a value
Reset filter
from
6
8
13
16
18
22
24
to
6
8
13
16
18
22
24
6
4
8
6
13
13
16
6
18
13
22
13
24
6
Jmenovitý proud
Select a value
Reset filter
from
1 A
10 A
≤ 10 A
to
1 A
10 A
≤ 10 A
1 A
8
10 A
33
≤ 10 A
6
Jmenovité napětí
Select a value
Reset filter
from
50 V
60 V
110 V
to
50 V
60 V
110 V
50 V
8
60 V
24
110 V
9
Kabelový vstup
Select a value
Reset filter
1x Integrated
11
1x M32
4
1x Pg 21
13
Collegamento
Select a value
Reset filter
Crimp termination
56
Gender
Select a value
Reset filter
Female
29
Male
32
Průřez vodiče (mm²)
Select a value
Reset filter
0.08 ... 0.21 mm²
8
0.08 ... 0.21 mm² Data
3
0.09 ... 0.52 mm²
1
0.14 ... 4 mm²
1
0.14 ... 4 mm² Signal
2
0.75 ... 1 mm²
40
1 mm² Signal
5
1.5 ... 10 mm² Power
2
Průřez vodiče (AWG)
Select a value
Reset filter
AWG 16 ... AWG 8 Power
2
AWG 18
6
AWG 18 ... AWG 17
33
AWG 18 Signal
5
AWG 24 ... AWG 28 Data
2
AWG 26 ... AWG 12 Signal
2
AWG 28 ... AWG 24
8
AWG 28 ... AWG 24 Data
2
Data
1
Tipo di custodia
Select a value
Reset filter
Backshell
1
Bulkhead mounted housing
6
Hood
6
Tipo di accessorio
Select a value
Reset filter
Cable gland
1
Retaining plate
5
Tipo di utensile
Select a value
Reset filter
Hand crimping tool
2
Tipo di contatto
Select a value
Reset filter
Crimp contact
6
Unfortunately, no results were found for your search query
80 products
(of 80)
1/3
New products - Ascending
Part number - Ascending
Part number-Descending
Relevance
New products
Počet kontaktů-Descending
Jmenovitý proud-Descending
Jmenovité napětí-Descending
Kabelový vstup-Descending
Hand crimping tool
Han Hand Crimp Tool
09 99 000 0110
Han D
®
: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224), Han E
®
: 0.5 ... 4 mm², Han-
Yellock
®
: 0.5 ... 4 mm², Han
®
C: 1.5 ... 4 mm²
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
Hand crimping tool UIC 558
09 99 000 0967
HARTING UIC 558: 0.75 ... 1 mm²
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
UIC558-HBM/CM-13PIN
09 58 001 0301
With metal cover
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 7035 (light grey)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
UIC558-HBM/CM-18PIN
09 58 001 0302
With metal cover
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 7035 (light grey)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
UIC558-HBM/CM-22PIN
09 58 001 0303
With metal cover
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 7035 (light grey)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
UICIT_WMRF 8
09 58 001 0311
With metal cover
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 6005 (moos green)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
UICIT_WMRF 8/8
09 58 001 0312
With metal cover
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 2004 (pure orange)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
UICIT_WMRF 8/16
09 58 001 0313
With metal cover
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 1003 (signal yellow)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Hood
UIC558-HTE-13PIN-PG21
09 58 001 1440
Top entry
1x Pg 21
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
Black
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Hood
UIC558-HTE-18PIN-PG21
09 58 001 1441
Top entry
1x Pg 21
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
Black
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Hood
UIC558-HTE-22PIN-PG21
09 58 001 1442
Top entry
1x Pg 21
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
Black
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Backshell
UIC-POWER70-BACKSHELL
09 58 001 9912
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 3020 (traffic red)
Add to Wishlist
Remove from wishlist
Hood
UICIT_PL 8_M32
19 58 001 1450
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 6005 (moos green)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Hood
UICIT_PL 8/8_M32
19 58 001 1451
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 2004 (pure orange)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Hood
UICIT_PL 8/16_PG21
19 58 001 1452
Top entry
1x Pg 21
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 1003 (signal yellow)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Inserts
UICIT_8_HMC_MI_CRT
09 58 008 3001
Crimp termination
Male
Polyamide (PA)
Black
Rated current: 1 A
Contacts: 8
Conductor cross-section: 0.08 ... 0.21 mm²
Add to Wishlist
Remove from wishlist
Inserts
UICIT_8_HMC_FI_CRT
09 58 008 3101
Crimp termination
Female
Polyamide (PA)
Black
Rated current: 1 A
Contacts: 8
Conductor cross-section: 0.08 ... 0.21 mm²
Add to Wishlist
Remove from wishlist
Inserts
UIC558 13PIN-FI-CRT
09 58 013 3101
Crimp termination
Female
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 13
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Inserts
UIC558-13PIN-MI-CRT
09 58 013 3001
Crimp termination
Male
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 13
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Inserts
UICIT_8/8_HMC_MI_CRT_009-052mm²
09 58 016 3001
Crimp termination
Male
Polyamide (PA)
Black
Rated current: 1 A
Contacts: 16
Conductor cross-section: 0.08 ... 0.21 mm²
Add to Wishlist
Remove from wishlist
Inserts
UICIT_8/16_HMC_MI_CRT_0,09-1,5mm²
09 58 024 3001
Crimp termination
Male
Polyamide (PA)
Black
Contacts: 24
Conductor cross-section: 0.08 ... 0.21 mm² Data 1 mm² Signal
Add to Wishlist
Remove from wishlist
Inserts
UICIT_8/16_HMC_FI_CRT_0,09-1,5mm²
09 58 024 3101
Crimp termination
Female
Polyamide (PA)
Black
Contacts: 24
Conductor cross-section: 0.08 ... 0.21 mm² Data 1 mm² Signal
Add to Wishlist
Remove from wishlist
Inserts
UICIT_8/8_HMC_FI_CRT_009-052mm²
09 58 016 3101
Crimp termination
Female
Polyamide (PA)
Black
Rated current: 1 A
Contacts: 16
Conductor cross-section: 0.08 ... 0.21 mm²
Add to Wishlist
Remove from wishlist
Inserts
UIC558-18PIN-MI-CRT
09 58 018 3001
Crimp termination
Male
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 18
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Inserts
UIC558 18PIN-FI-CRT
09 58 018 3101
Crimp termination
Female
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 18
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Inserts
UIC558 22PIN-FI-CRT
09 58 022 3101
Crimp termination
Female
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 22
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Inserts
UIC558-22PIN-MI-CRT
09 58 022 3001
Crimp termination
Male
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 22
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-FC-CRT-0.75 mm²/ 18 AWG-AU
09 58 000 6405
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-MC-CRT-0.75 mm²/18 AWG-NI
09 58 000 6505
Rated current: ≤10 A
Male
Copper alloy
Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-MC-CRT-0.75-1.0 mm²/18 AWG-AG
09 58 000 6105
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to Cart.
1
2
3
Sort by
Part number - Ascending
Part number - Descending
Relevance
New products
Počet kontaktů - Descending
Jmenovitý proud - Descending
Jmenovité napětí - Descending
Kabelový vstup - Descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 80 products
Compare
0
Sort by
Filters
0