myHARTING Login
Configuratoarelor
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Descarcă cataloage
Download date de produs Eplan
Download date de produs E3 series
Canalul HARTING pe Youtube
Product Data Manager (only eng.)
Repairservice
eShop
D-Sub
D-Sub
Filters
Category
Select a value
Reset filter
Accessories
387
Connectors
1746
Contacts
179
Hoods / Housings
390
System cabling
7
Tools
8
Termination method
Select a value
Reset filter
Crimp termination
24
Crimp/crimp termination
11
Solder termination
28
Solder/crimp termination
16
Number of contacts
Select a value
Reset filter
from
2
3
5
7
8
9
11
13
15
17
21
24
25
26
27
36
37
43
44
50
62
78
to
2
3
5
7
8
9
11
13
15
17
21
24
25
26
27
36
37
43
44
50
62
78
2
9
3
10
5
10
7
12
8
2
9
436
11
6
13
15
15
376
17
10
21
15
24
4
25
343
26
27
27
6
36
6
37
300
43
2
44
26
50
79
62
26
78
25
Prąd znamionowy
Select a value
Reset filter
from
2 A
≤ 2 A
3 A
5 A
6.5 A
7.2 A
7.5 A
8 A
≤ 10 A
≤ 20 A
≤ 30 A
≤ 40 A
to
2 A
≤ 2 A
3 A
5 A
6.5 A
7.2 A
7.5 A
8 A
≤ 10 A
≤ 20 A
≤ 30 A
≤ 40 A
2 A
164
≤ 2 A
27
3 A
4
5 A
546
6.5 A
548
7.2 A
8
7.5 A
356
8 A
8
≤ 10 A
14
≤ 20 A
15
≤ 30 A
8
≤ 40 A
15
Size
Select a value
Reset filter
D-Sub 1
745
D-Sub 2
598
D-Sub 3
519
D-Sub 4
438
D-Sub 5
180
Cable entry
Select a value
Reset filter
1x
287
2x
94
3x
64
Termination method
Select a value
Reset filter
Cage-clamp termination
55
Crimp termination
176
IDC insulation displacement termination
45
Reflow soldering termination (SMT)
362
Reflow soldering termination (THR)
98
Solder cup termination
225
Solder termination
41
Wave soldering termination
873
Wrap termination
18
Gender
Select a value
Reset filter
Female
1010
Male
1101
Conductor cross-section
Select a value
Reset filter
0.05 ... 0.25 mm²
2
0.08 ... 0.21 mm²
2
0.08 ... 0.22 mm²
1
0.08 ... 0.5 mm²
55
0.09 ... 0.13 mm²
45
0.09 ... 0.25 mm²
30
0.09 ... 0.82 mm²
18
0.13 ... 0.33 mm²
9
0.14 ... 0.22 mm²
12
0.14 ... 0.25 mm²
10
0.25 mm²
20
0.25 ... 0.5 mm²
4
0.25 ... 0.52 mm²
35
0.33 ... 0.82 mm²
3
0.5 mm²
137
0.5 mm² max.
20
0.5 ... 1 mm²
8
2.5 ... 4 mm²
15
2.5 ... 6 mm²
4
4 ... 6 mm²
19
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 10 ... AWG 8
15
AWG 12 ... AWG 10
8
AWG 14 ... AWG 12
15
AWG 20
152
AWG 20 ... AWG 16
8
AWG 20 max.
5
AWG 22 ... AWG 18
3
AWG 24
20
AWG 24 ... AWG 20
39
AWG 26 ... AWG 22
9
AWG 26 ... AWG 24
22
AWG 28 ... AWG 18
18
AWG 28 ... AWG 20
55
AWG 28 ... AWG 24
33
AWG 28 ... AWG 26
45
AWG 30 ... AWG 24
2
Type of hood/housing
Select a value
Reset filter
Shell housing
390
Type of accessory
Select a value
Reset filter
Cable clamp
2
Cable grommet
1
Coding element
192
Crimp ferrule
19
Crimp flange
26
Dummy plugs
2
Dust protection cover
11
Female screw lock
15
Fixed latch
2
Front seal rubber
5
Hex extender
1
Hexagonal screw
2
Insert
2
Knurled screw
14
Latch lock bolt
6
Locking bolt
16
Locking hook
1
Locking latch
1
Locking screw
1
Locking screw, short
4
Protection cover
46
Screw
1
Screw locking
6
Slide locking device
5
Strain relief clamp
4
U-Clip
2
Type of tool
Select a value
Reset filter
Crimp die
2
Insert
1
Locator
5
Type of contact
Select a value
Reset filter
Coaxial contact
27
Crimp contact
116
Pneumatic contact
8
Solder contact
28
Locking type
Select a value
Reset filter
Female screw lock Thread 4-40 UNC
1
Female screw lock Thread M3
1
Fixing flange with feed through hole Ø 3.1 mm
345
Fixing flange with fitted screw lock 4-40 UNC
354
Fixing flange with fitted screw lock M3
80
Fixing flange with thread 4-40 UNC
542
Fixing flange with thread M3
366
Hexagonal screw Thread 4-40 UNC
47
Hexagonal screw Thread M3
35
Hexagonal screw with captive washer Thread 4-40 UNC
31
Hexagonal screw with captive washer Thread M3
29
Knurled screw Thread 4-40 UNC
57
Knurled screw Thread M2.6
1
Knurled screw Thread M3
38
Locking screw Thread 4-40 UNC
9
Locking screw Thread M3
9
PushPull
12
Screw locking
6
Spring or slide locking
40
With long locking screws Thread 4-40 UNC
14
With long locking screws Thread M2.6
5
With long locking screws Thread M3
14
With premounted threaded inserts Thread 4-40 UNC
7
With premounted threaded inserts Thread M3
5
With short locking screws Thread 4-40 UNC
43
With short locking screws Thread M2.6
5
With short locking screws Thread M3
26
for knurled screws
10
Unfortunately, no results were found for your search query
2.717 products
(of 2.735)
1/91
Produse noi - ascendent
Număr articol - ascendent
Număr articol-descendent
Relevance
Produse noi
Termination method-descendent
Number of contacts-descendent
Prąd znamionowy-descendent
Size-descendent
Crimp ferrule
Inducom Crimp ferrule 13,0 - 14,0mm
Nr. articol 61 03 000 0127
Inner diameter: 13 mm
Outer diameter: 14 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp ferrule
Crimphuelse 12,0 - 13,0
Nr. articol 61 03 000 0142
Inner diameter: 12 mm
Outer diameter: 13 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp flange
Crimp flange for Hood 9-37P 8,5-9,5mm
Nr. articol 61 03 000 0165
D-Sub 1 ... 4
Inner diameter: 8.5 mm
Outer diameter: 9.5 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp flange
Crimp flange for Hood 9-37P 5,5-6,5mm
Nr. articol 61 03 000 0166
D-Sub 1 ... 4
Inner diameter: 5.5 mm
Outer diameter: 6.5 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp ferrule
Inducom Crimp ferrule 5,0 - 6,0mm
Nr. articol 61 03 000 0045
Inner diameter: 5 mm
Outer diameter: 6 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp ferrule
Inducom Crimp ferrule 5,5 - 6,5mm
Nr. articol 61 03 000 0046
Inner diameter: 5.5 mm
Outer diameter: 6.5 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp ferrule
Inducom Crimp ferrule 6,0 - 7,0mm
Nr. articol 61 03 000 0047
Inner diameter: 6 mm
Outer diameter: 7 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp ferrule
Inducom Crimp ferrule 6,5 - 7,5mm
Nr. articol 61 03 000 0048
Inner diameter: 6.5 mm
Outer diameter: 7.5 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp ferrule
Inducom Crimp ferrule 7,0 - 8,0mm
Nr. articol 61 03 000 0049
Inner diameter: 7 mm
Outer diameter: 8 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp ferrule
Inducom Crimp ferrule 7,5 - 8,5mm
Nr. articol 61 03 000 0050
Inner diameter: 7.5 mm
Outer diameter: 8.5 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp ferrule
Inducom Crimp ferrule 8,0 - 9,0mm
Nr. articol 61 03 000 0051
Inner diameter: 8 mm
Outer diameter: 9 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp ferrule
Inducom Crimp ferrule 8,5 - 9,5mm
Nr. articol 61 03 000 0052
Inner diameter: 8.5 mm
Outer diameter: 9.5 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp ferrule
Inducom Crimp ferrule 9,0 - 10,0mm
Nr. articol 61 03 000 0053
Inner diameter: 9 mm
Outer diameter: 10 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp ferrule
Inducom Crimp ferrule 9,5 - 10,5mm
Nr. articol 61 03 000 0054
Inner diameter: 9.5 mm
Outer diameter: 10.5 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp ferrule
Inducom Crimp ferrule 10,0 - 11,0mm
Nr. articol 61 03 000 0055
Inner diameter: 10 mm
Outer diameter: 11 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp ferrule
Inducom Crimp ferrule 10,5 - 11,5mm
Nr. articol 61 03 000 0056
Inner diameter: 10.5 mm
Outer diameter: 11.5 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp ferrule
Inducom Crimp ferrule 11,0 - 11,0mm
Nr. articol 61 03 000 0057
Inner diameter: 11 mm
Outer diameter: 12 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp ferrule
Inducom Crimp ferrule 11,5 - 12,5mm
Nr. articol 61 03 000 0058
Inner diameter: 11.5 mm
Outer diameter: 12.5 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp ferrule
Inducom Crimp ferrule 12,5 - 13,5mm
Nr. articol 61 03 000 0059
Inner diameter: 12.5 mm
Outer diameter: 13.5 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp flange
Crimp flange for Hood 9-37P 3,0-4,0mm
Nr. articol 61 03 000 0062
D-Sub 1 ... 4
Inner diameter: 3 mm
Outer diameter: 4 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp flange
Crimp flange for Hood 9-37P 3,5-4,5mm
Nr. articol 61 03 000 0063
D-Sub 1 ... 4
Inner diameter: 3.5 mm
Outer diameter: 4.5 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp flange
Crimp flange for Hood 9-37P 4,0-5,0mm
Nr. articol 61 03 000 0064
D-Sub 1 ... 4
Inner diameter: 4 mm
Outer diameter: 5 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp flange
Crimp flange for Hood 9-37P 4,5-5,5mm
Nr. articol 61 03 000 0065
D-Sub 1 ... 4
Inner diameter: 4.5 mm
Outer diameter: 5.5 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp flange
Crimp flange for Hood 9-37P 5,0-6,0mm
Nr. articol 61 03 000 0066
D-Sub 1 ... 4
Inner diameter: 5 mm
Outer diameter: 6 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp flange
Crimp flange for Hood 9-37P 6,0-7,0mm
Nr. articol 61 03 000 0067
D-Sub 1 ... 4
Inner diameter: 6 mm
Outer diameter: 7 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp flange
Crimp flange for Hood 9-37P 6,5-7,5mm
Nr. articol 61 03 000 0068
D-Sub 1 ... 4
Inner diameter: 6.5 mm
Outer diameter: 7.5 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp flange
Crimp flange for Hood 9-37P 7,0-8,0mm
Nr. articol 61 03 000 0069
D-Sub 1 ... 4
Inner diameter: 7 mm
Outer diameter: 8 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp flange
Crimp flange for Hood 9-37P 7,5-8,5mm
Nr. articol 61 03 000 0070
D-Sub 1 ... 4
Inner diameter: 7.5 mm
Outer diameter: 8.5 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp flange
Crimp flange for Hood 9-37P 8,0-9,0mm
Nr. articol 61 03 000 0071
D-Sub 1 ... 4
Inner diameter: 8 mm
Outer diameter: 9 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Crimp flange
Crimp flange for Hood 9-37P 9,0-10,0mm
Nr. articol 61 03 000 0072
D-Sub 1 ... 4
Inner diameter: 9 mm
Outer diameter: 10 mm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Info
A apărut o eroare în timp ce adăugarea în coș.
1
2
3
91
Filtrează după
Număr articol - ascendent
Număr articol - descendent
Relevance
Produse noi
Termination method - descendent
Number of contacts - descendent
Prąd znamionowy - descendent
Size - descendent
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 2.717 products
Comparați
0
Filtrează după
Filters
0