Produse care se potrivesc
Produse care se potrivesc NEW
Număr articol: 21 34 CON 98P4
7/8 4pole male angled overm unshld
7/8 4pole male angled overm unshld

Imaginile sunt numai cu scop ilustrativ. Vă rugăm să vă referiţi la descrierea produsului.

Prezentare generală a proprietăților
Conector cablu
Unghiular, Suprainjectat
Tată
Terminaţie crimpată
Poliuretan termoplastic (TPU)
Contacte: 4
Alamă Au peste Ni
Curent nominal: ‌12 A
Blocare cu şurub
Gradul de protecţie: IP68
Note
Comparați
Număr articol: 21 34 CON 98P4
7/8 4pole male angled overm unshld
Note
Comparați
All functionalities, price and availability after sign in.
Adăugați la lista de dorințe
Produse care se potrivesc NEW
Detalii produs
Identification
  • Category Connectors
  • Series Circular connectors 7/8ʺ
  • Element Cable connector
  • Specification
    Angled
    Overmoulded
Version
  • Termination method Crimp termination
  • Gender Male
  • Number of contacts 4
  • Locking type Screw locking
Technical characteristics
  • Rated current ‌ 12 A
  • Rated current @ 40 °C
  • Rated voltage 300 V
  • Rated impulse voltage 2.7 kV
  • Pollution degree 3
  • Overvoltage category II
  • Insulation resistance >108 Ω
  • Limiting temperature -25 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP68
Material properties
  • Material (insert) Thermoplastic polyurethane (TPU)
  • Material (contacts) Brass
  • Surface (contacts) Au over Ni
  • Material (overmoulding) Thermoplastic polyurethane (TPU)
  • Colour (overmoulding) Black
Commercial data
  • Packaging size 1
  • GTIN 5713140812925
  • eCl@ss 27440116 Circular connector (for field assembly)
  • ETIM EC002635
  • UNSPSC 24.0 39121413
Descărcări
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparați