RJ45
Filters
  • 芯结构
    Select a value Reset filter
    • 3x 2.5 mm²
      8
    • 4x 1.5 mm²
      58
    • 4x 2 Twisted Pair
      532
    • 4x 2x AWG 26/7
      725
    • 4x 2x AWG 28/7
      19
    • 4x AWG 22/1
      21
    • 4x AWG 22/19
      12
    • 4x AWG 22/7
      690
    • 8x AWG 26/7
      67
  • 电缆直径
    Select a value Reset filter
    • 12 mm
      8
    • 5.4 mm
      10
    • 5.7 mm
      10
    • 6.2 mm
      13
    • 6.3 ... 6.7 mm
      12
    • 6.4 mm
      7
    • 6.5 mm ± 0.2 mm
      5
    • 6.6 mm ± 0.2 mm
      19
    • 6.6 mm ± 0.3 mm
      30
    • 6.7 mm ± 0.3 mm
      30
  • 连接器2
    Select a value Reset filter
    • Angled Bottom
      27
    • Angled Left
      12
    • Angled Right
      19
    • Connector
      27
    • Female
      19
    • Female Straight
      23
    • HARTING DualBoot RJ45
      785
    • HARTING PushPull (V4)
      38
    • HARTING PushPull (V4) Thermoplastic
      47
    • HARTING RJ Industrial®
      264
    • HARTING RJ Industrial® Gigalink
      28
    • HARTING VarioBoot RJ45
      139
    • HIFF Female
      7
    • Han® 3 A Hybrid
      58
    • Han® 3 A Metal
      74
    • Han® PushPull (V14) Metal
      20
    • M12 D-coding
      132
    • M12 X-coding
      4
    • Male
      43
    • Male Straight
      70
    • Metal
      29
    • Overmoulded
      19
    • Piercing termination
      58
    • Preferred directions left/right
      105
    • Preferred directions up/down
      34
    • PushPull
      161
    • PushPull XS SFP Straight
      1
    • RJ45
      189
    • RJ45 Connector
      58
    • RJ45 ECO-I Angled
      10
    • RJ45 ECO-I Straight
      10
    • RJ45 Gigalink
      10
    • Straight
      41
    • Thermoplastic
      29
    • preLink®
      20
    • saCon RJ45 LED
      13
  • 连接器1
    Select a value Reset filter
    • Angled Left
      19
    • Angled Top
      23
    • Female Straight
      32
    • HARTING DualBoot RJ45
      598
    • HARTING Mini PushPull
      39
    • HARTING PushPull (V4)
      81
    • HARTING PushPull (V4) Thermoplastic
      1
    • HARTING RJ Industrial®
      425
    • HARTING VarioBoot RJ45
      241
    • HARTING ix Industrial® PushPull IP20
      40
    • HARTING ix Industrial® Type A
      116
    • Han® 3 A Hybrid
      58
    • Han® 3 A Metal
      45
    • Han® M12 module
      10
    • Han® PushPull (V14) Metal
      20
    • IDC termination
      79
    • M12 D-coding
      158
    • M12 X-coding
      44
    • Male
      6
    • Male Straight
      174
    • Metal
      29
    • Overmoulded
      98
    • Panel feed through
      7
    • Preferred directions left/right
      168
    • Preferred directions up/down
      73
    • PushPull
      171
    • RJ45
      219
    • RJ45 Connector
      59
    • RJ45 ECO-I Angled
      10
    • RJ45 ECO-I Straight
      10
    • Solder termination
      19
    • Straight
      30
    • Thermoplastic
      29
    • Type A
      40
    • saCon RJ45 LED
      13
  • 屏蔽
    Select a value Reset filter
    • Shielded
      140
  • 电阻抗
    Select a value Reset filter
    • ‌100 Ω ±5 %
      19
2,073 products (of 2,073)
1/70
比较
0
排序方式
Filters
0