Matching Products
Matching Products NEW
Part number: 09 45 600 0A42 002
cable 4x0,34mm/19 shld PUR
cable 4x0,34mm/19 shld PUR

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
4x 0.34 mm²
PUR (polyurethane)
Notes
Compare
Part number: 09 45 600 0A42 002
cable 4x0,34mm/19 shld PUR
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
Version
  • Number of cores 4
  • Core structure 4x 0.34 mm²
  • Shielding Shielded
Technical characteristics
  • Limiting temperature
    -50 ... +80 °C moved
    -30 ... +80 °C unmoved
  • Cable diameter 4.4 mm ± 0.2 mm
  • Minimum bending radius
    5x Cable diameter (singular bending)
    10x Cable diameter (repeated bending)
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1,000
  • Net weight 0.03 kg
  • Country of origin China
  • European customs tariff number 85444920
  • GTIN 5713140898370
  • eCl@ss 27061801 Data and communication cable (copper)
  • ETIM EC003249
  • UNSPSC 24.0 26121609
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare