Matching Products
Matching Products NEW
Artikel nummer: 21 34 CON 83P3
M8 A 3pole female angled overmolded
M8 A 3pole female angled overmolded

Bilden är bara en illustration. Se produktbeskrivningen.

Properties Overview
Cable connector
Angled, Overmoulded
Female
A-coding
Crimp termination
Polyamide (PA)
Contacts: 3
Rated current: ‌3 A
Polyamide (PA), Zinc die-cast
Screw locking
Degree of protection: IP67 locked condition
Notes
Compare
Artikel nummer: 21 34 CON 83P3
M8 A 3pole female angled overmolded
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Produktinformation
Identification
  • Category Connectors
  • Series Circular connectors M8
  • Element Cable connector
  • Specification
    Angled
    Overmoulded
Version
  • Termination method Crimp termination
  • Gender Female
  • Shielding Unshielded
  • Number of contacts 3
  • Coding A-coding
  • Locking type Screw locking
Technical characteristics
  • Rated current ‌ 3 A
  • Rated voltage 60 V
  • Insulation resistance >108 Ω
  • Tightening torque ‌0.4 Nm
  • Wrench size (knurled screw / knurled nut) 9
  • Limiting temperature -5 ... +80 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67 locked condition
  • Cable diameter 8 mm
Material properties
  • Material (insert) Polyamide (PA)
  • Material (hood/housing)
    Polyamide (PA)
    Zinc die-cast
  • Material (overmoulding) Thermoplastic polyurethane (TPU)
  • Colour (overmoulding) Black
Commercial data
  • Packaging size 1
  • GTIN 5713140813236
  • eCl@ss 27440116 Circular connector (for field assembly)
  • ETIM EC002635
  • UNSPSC 24.0 39121413
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare