Matching Products
Matching Products НОВИНКА
Device side / Panel feed through
7
Артикул: 21 35 535 2564 005
M12 A-cod 5-pol an/st m/f PVC Dnet 0.5m
M12 A-cod 5-pol an/st m/f PVC Dnet 0.5m

Общий вид. Подробная информация - см. описание компонента.

Properties Overview
Кабельные сборки
Предварительно собран с обеих сторон
Медный кабель (круглый)
Длина кабеля: 0.5 m
Примечания
Compare
Артикул: 21 35 535 2564 005
M12 A-cod 5-pol an/st m/f PVC Dnet 0.5m
Примечания
Compare
All functionalities, price and availability after sign in.
Добавить в Избранное
Matching Products НОВИНКА
Device side / Panel feed through
7
Информация о компоненте
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Angled
  • Connector 2
    M12 A-coding
    Female Straight
  • Type of cable Copper cable (round)
  • Features Colour coding: blue/white (AWG 24) and black/red (AWG 22)
Version
  • Cable length 0.5 m
  • Number of cores 5
  • Core structure
    1x 2x AWG 22/19
    1x 2x AWG 24/19
  • Shielding Fully shielded, 360° shielding contact
  • Coding A-coding
Technical characteristics
  • Transmission characteristics DeviceNet
  • Cable diameter 6.9 mm ± 0.3 mm
  • Impedance ‌120 Ω
  • Conductor resistance @ 20 °C
    ≤85 Ω/km AWG 24
    ≤54 Ω/km AWG 22
    ≤9.75 Ω/km Shielding
Material properties
  • Material (shielding) Aluminium
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 40 g
  • Country of origin Mexico
  • GTIN 5713140265547
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC002599
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Показать информацию

Download Settings

Показать информацию

Type Sheet

Показать информацию

Download Settings

Показать информацию

Product Declaration

Показать информацию

Download Settings

Показать информацию

Further Documents
Asset Administration Shell

Показать информацию

Download Settings

Показать информацию

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare