Matching Products
Matching Products NEW
Device side / Panel feed through
6
Varenummer: 21 35 010 2426 020
M12 A-cod 4-pol st/st m/f TPE 2m
M12 A-cod 4-pol st/st m/f TPE 2m

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Notes
Compare
Varenummer: 21 35 010 2426 020
M12 A-cod 4-pol st/st m/f TPE 2m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
6
produkt detaljer
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
  • Connector 2
    M12 A-coding
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 2 m
  • Number of cores 4
  • Core structure 4x AWG 22/19
  • Coding A-coding
Material properties
  • Material (cable) TPE
  • Colour (cable) Yellow
Commercial data
  • Packaging size 1
  • Net weight 81.697 g
  • Country of origin Mexico
  • GTIN 5713140811683
  • eCl@ss 27060311 Assembled sensor actuator-line
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

Further Documents
Asset Administration Shell

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare