myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
다양함
고객맞춤형 솔루션
21 35 020 0315 020
Osa number: 21 35 020 0315 020
M12 A-cod 3-pol st/- f/- PVC 2m
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 2 m
Notes
Compare
Osa number: 21 35 020 0315 020
M12 A-cod 3-pol st/- f/- PVC 2m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
식별
카테고리
System cabling
제품 시리즈
Circular connectors M12
요소
Cable assemblies
사양
Pre-assembled on one side
커넥터 1
M12 A-coding
Female Straight
케이블 유형
Copper cable (round)
버전
케이블 길이
2 m
코어 개수
3
코어 구조
3x 0.34 mm²
코딩
A-코딩
자재 특성
재료 (케이블)
PVC
컬러 (케이블)
Yellow
상업용 데이터
포장 규격
1
총 중량
69.306 g
원산지
멕시코
GTIN
5713140811324
eCl@ss
27,060,311.00
UNSPSC 24.0
26121604
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Taani)
PDF (Tšehhi)
PDF (Inglise)
PDF (Saksa)
PDF (Hispaania)
PDF (Prantsuse)
PDF (Korea)
PDF (Itaalia)
PDF (Jaapani)
PDF (Hollandi)
PDF (Poola)
PDF (Rootsi)
PDF (Hiina)
PDF (Türgi)
PDF (Hiina (trad.))
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Further Documents
Asset Administration Shell
Näita teavet
Peida teave
Download Settings
AAS
Laadi alla
Näita teavet
Peida teave
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare