myHARTING Login
Configuradores
Productos
Productos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Equipo de carga para electromovilidad
Herramientas
Soluciones personalizadas
Cableados y cables a medida
myHARTING
Descargas / Pedido de catálogo
Descargas / Pedido de catálogo
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
eShop
kann gelöscht werden
Han
®
HPR HPTC
Han
®
HPR HPTC
Filters
Shielding
Select a value
Reset filter
360° shielding
20
Coding
Select a value
Reset filter
16 coding options
20
Overvoltage category
Select a value
Reset filter
III
20
Category
Select a value
Reset filter
Connector sets
20
Rated current
Select a value
Reset filter
from
400 A
850 A
1,400 A
to
400 A
850 A
1,400 A
400 A
5
850 A
7
1,400 A
8
Rated voltage
Select a value
Reset filter
from
1,800 V
3,600 V
to
1,800 V
3,600 V
1,800 V
5
3,600 V
15
Rated impulse voltage
Select a value
Reset filter
10 kV
5
20 kV
15
Pollution degree
Select a value
Reset filter
4
20
Mating cycles
Select a value
Reset filter
≥ 25
20
Features
Select a value
Reset filter
This product is ideal for use on large busbars or wherever two cable lugs are used. Thanks to its robust design and generous connection options, it ensures a secure and reliable connection even at high currents. Please note the thread length of 47 mm.
1
This product is ideal for use on narrower busbars and with cable lugs. The thread length of 37 mm enables space-saving yet secure installation. Thanks to its compact design, the product is particularly suitable for applications with limited space.
1
for stranded wires according to IEC 60228 Class 5
14
Series of hoods/housings
Select a value
Reset filter
Han
®
HPR HPTC
20
Type of hood/housing
Select a value
Reset filter
Complete set
20
Size
Select a value
Reset filter
2
5
3
15
Cable entry
Select a value
Reset filter
1x M32
2
1x M40
5
1x M50
3
2x M40
3
2x M50
3
Field of application
Select a value
Reset filter
Hoods/housings for harsh outdoor environments
20
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP66
20
IP68
20
IP69
20
Conductor cross-section
Select a value
Reset filter
120 mm²
2
150 mm²
4
185 mm²
4
240 mm²
4
95 mm²
2
Specifications
Select a value
Reset filter
EN 45545
20
EN 50124-1
20
EN 50467
20
EN 60137
20
IEC 61373 Category 1 Class B
20
Limiting temperature
Select a value
Reset filter
-40 ... +125 °C
20
Material (insert)
Select a value
Reset filter
Polyamide (PA)
20
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
20
Corrosion resistant
20
Unfortunately, no results were found for your search query
20 products
(of 20)
1/1
Nuevos productos - Ascendente
N.º de referencia - Ascendente
N.º de referencia-Descendente
Relevance
Nuevos productos
Shielding-Descendente
Coding-Descendente
Overvoltage category-Descendente
Rated current-Descendente
Connector sets
Han HPR HPTC 1400 CS 240mmq M40 w/o CG
Artículo nº: 10 40 292 6409
Rated current: 1,400 A
Complete set
Cable side
Size: 3
2x M40
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP68, IP66, IP69
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector sets
Han HPR HPTC 1400 CS 150mmq M40 w/o CG
Artículo nº: 10 40 292 6407
Rated current: 1,400 A
Complete set
Cable side
Size: 3
2x M40
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP68, IP66, IP69
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector sets
Han HPR HPTC 1400 CS 185mmq M40 w/o CG
Artículo nº: 10 40 292 6408
Rated current: 1,400 A
Complete set
Cable side
Size: 3
2x M40
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP68, IP66, IP69
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector sets
Han HPR HPTC 850 CS 150mmq M50 w/o CG
Artículo nº: 10 40 282 6507
Rated current: 850 A
Complete set
Cable side
Size: 3
1x M50
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP68, IP66, IP69
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector sets
Han HPR HPTC 850 CS 185mmq M50 w/o CG
Artículo nº: 10 40 282 6508
Rated current: 850 A
Complete set
Cable side
Size: 3
1x M50
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP68, IP66, IP69
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector sets
Han HPR HPTC 850 CS 240mmq M50 w/o CG
Artículo nº: 10 40 282 6509
Rated current: 850 A
Complete set
Cable side
Size: 3
1x M50
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP68, IP66, IP69
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector sets
Han HPR HPTC 1400 DS
Artículo nº: 10 40 291 1009
Rated current: 1,400 A
Complete set
Device side
Size: 3
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP68, IP66, IP69
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector sets
Han HPR HPTC 1400 CS 150mmq M50 w/o CG
Artículo nº: 10 40 291 6507
Rated current: 1,400 A
Complete set
Cable side
Size: 3
2x M50
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP68, IP66, IP69
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector sets
Han HPR HPTC 1400 CS 185mmq M50 w/o CG
Artículo nº: 10 40 291 6508
Rated current: 1,400 A
Complete set
Cable side
Size: 3
2x M50
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP68, IP66, IP69
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector sets
Han HPR HPTC 1400 CS 240mmq M50 w/o CG
Artículo nº: 10 40 291 6509
Rated current: 1,400 A
Complete set
Cable side
Size: 3
2x M50
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP68, IP66, IP69
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector sets
Han HPR HPTC 400 DS
Artículo nº: 10 40 271 1006
Rated current: 400 A
Complete set
Device side
Size: 2
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP68, IP66, IP69
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector sets
Han HPR HPTC 400 CS 95mmq M32 w/o CG
Artículo nº: 10 40 272 6325
Rated current: 400 A
Complete set
Cable side
Size: 2
1x M32
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP68, IP66, IP69
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector sets
Han HPR HPTC 400 CS 120 mmq M32 w/o CG
Artículo nº: 10 40 272 6326
Rated current: 400 A
Complete set
Cable side
Size: 2
1x M32
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP68, IP66, IP69
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector sets
Han HPR HPTC 400 CS 95mmq M40 w/o CG
Artículo nº: 10 40 272 6405
Rated current: 400 A
Complete set
Cable side
Size: 2
1x M40
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP68, IP66, IP69
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector sets
Han HPR HPTC 400 CS 120 mmq M40 w/o CG
Artículo nº: 10 40 272 6406
Rated current: 400 A
Complete set
Cable side
Size: 2
1x M40
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP68, IP66, IP69
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector sets
Han HPR HPTC 850 DS
Artículo nº: 10 40 281 1009
Rated current: 850 A
Complete set
Device side
Size: 3
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP68, IP66, IP69
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector sets
Han HPR HPTC 850 CS 150mmq M40 w/o CG
Artículo nº: 10 40 282 6407
Rated current: 850 A
Complete set
Cable side
Size: 3
1x M40
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP68, IP66, IP69
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector sets
Han HPR HPTC 850 CS 185mmq M40 w/o CG
Artículo nº: 10 40 282 6408
Rated current: 850 A
Complete set
Cable side
Size: 3
1x M40
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP68, IP66, IP69
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector sets
Han HPR HPTC 850 CS 240mmq M40 w/o CG
Artículo nº: 10 40 282 6409
Rated current: 850 A
Complete set
Cable side
Size: 3
1x M40
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP68, IP66, IP69
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector sets
Han HPR HPTC 1400 DS (47mm thread)
Artículo nº: 97 00 000 1337
Rated current: 1,400 A
Complete set
Device side
Size: 3
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP68, IP66, IP69
Añadir a la lista de deseos
Eliminar de la lista de deseos
Información
Se ha producido un error mientras se añadía a la cesta.
Ordenar por
N.º de referencia - Ascendente
N.º de referencia - Descendente
Relevance
Nuevos productos
Shielding - Descendente
Coding - Descendente
Overvoltage category - Descendente
Rated current - Descendente
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 20 products
Comparar
0
Ordenar por
Filters
0