Matching Products
Matching Products NEW
carcasas/bases
4
部品番号: 97 00 000 3425
ICC20_2/4_I_SMC_M_CRT
ICC20_2/4_I_SMC_M_CRT

画像は一例です。製品詳細を参照ください。

Properties Overview
Connectors
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: 20
Contacts: 6
Conductor cross-section: 0.08 ... 0.32 mm² Data 1.5 ... 10 mm² Power
ノート
Compare
部品番号: 97 00 000 3425
ICC20_2/4_I_SMC_M_CRT
ノート
Compare
All functionalities, price and availability after sign in.
要望リストへ追加
Matching Products NEW
Hoods/Housings
4
製品詳細
Identification
  • Category Connectors
  • Series HARTING ICC
  • Element Inserts
Version
  • Termination method Crimp termination
  • Gender Male
  • Size 20
  • Number of contacts 6
  • Number of data contacts 4
  • Number of power contacts 2
  • Number of special contacts 1x PE contact
  • Specification of special contacts PE contact
  • Details
    Please order crimp contacts separately.
    Please order SPE Container separately.
Technical characteristics
  • Conductor cross-section (mm²)
    0.08 ... 0.32 mm² Data
    1.5 ... 10 mm² Power
  • Rated current (data) 4 A
  • Rated voltage (data) ‌ 60 V DC
  • Rated current (power) 40 A
  • Rated voltage conductor-earth (Power) 400 V
  • Rated voltage conductor-conductor (Power) 690 V
  • Rated impulse voltage (power) 6 kV
  • Pollution degree (power) 3
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications
    IEC 61984
    IEC 60664-1
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 14 g
  • Country of origin India
  • European customs tariff number 85389099
  • GTIN 5713141173209
  • eCl@ss 27440223 Contact insert for circular connectors
  • UNSPSC 24.0 39121421
Documentation
Data Sheet

情報を表示

Download Settings

情報を表示

Type Sheet

情報を表示

Download Settings

情報を表示

Engineering Data
3D CAD Data

情報を表示

Download Settings

情報を表示

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare