myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
eShop
Han-Modular®
Han-Modular®
Filters
カテゴリ
Select a value
Reset filter
Accessories
188
Hoods / Housings
36
Inserts
34
Modules
345
System cabling
6
Number of contacts
Select a value
Reset filter
from
1
2
3
4
5
6
7
8
9
12
16
17
20
24
25
27
36
42
to
1
2
3
4
5
6
7
8
9
12
16
17
20
24
25
27
36
42
1
63
2
55
3
23
4
36
5
12
6
21
7
6
8
72
9
3
12
15
16
4
17
2
20
8
24
2
25
2
27
8
36
4
42
2
Rated current
Select a value
Reset filter
from
0.5 A
1 A
1.5 A
2 A
4 A
5 A
7.5 A
10 A
16 A
31 A
40 A
70 A
100 A
200 A
300 A
400 A
to
0.5 A
1 A
1.5 A
2 A
4 A
5 A
7.5 A
10 A
16 A
31 A
40 A
70 A
100 A
200 A
300 A
400 A
0.5 A
6
1 A
16
1.5 A
5
2 A
6
4 A
22
5 A
25
7.5 A
2
10 A
49
16 A
55
31 A
2
40 A
42
70 A
20
100 A
13
200 A
14
300 A
4
400 A
2
Rated voltage
Select a value
Reset filter
from
16 V
20 V
32 V
50 V
150 V
160 V
250 V
400 V
500 V
690 V
800 V
830 V
1,000 V
1,500 V
2,500 V
to
16 V
20 V
32 V
50 V
150 V
160 V
250 V
400 V
500 V
690 V
800 V
830 V
1,000 V
1,500 V
2,500 V
16 V
4
20 V
2
32 V
26
50 V
76
150 V
2
160 V
2
250 V
17
400 V
32
500 V
29
690 V
13
800 V
2
830 V
12
1,000 V
54
1,500 V
2
2,500 V
2
Size
Select a value
Reset filter
10 B
11
16 B
20
16 HPR enlarged
4
24 B
19
24 HPR enlarged
4
32 B
1
34 HPR
8
4 B
1
6 B
10
L32 B
3
Modular Compact
14
Modular ECO
9
Modular Twin
9
Cable entry
Select a value
Reset filter
1x
3
1x Integrated
4
1x M20
1
1x M25
7
1x M32
4
3x
1
4x
1
Termination method
Select a value
Reset filter
Axial screw termination
44
Axial screw termination / crimp termination
4
Cage-clamp termination
5
Crimp termination
187
Fast termination
4
Han-Quick Lock
®
termination
10
IDC insulation displacement termination
10
M8 Screw termination
2
Piercing termination
1
Push-In
26
Screw termination
8
preLink
®
IDC insulation displacement termination
1
Gender
Select a value
Reset filter
Female
193
Male
202
Conductor cross-section (mm²)
Select a value
Reset filter
0.08 ... 0.25 mm²
6
0.08 ... 0.52 mm²
11
0.09 ... 0.52 mm²
30
0.13 ... 0.33 mm²
6
0.13 ... 0.82 mm²
4
0.14 ... 0.5 mm²
1
0.14 ... 1.5 mm² With wire end ferrule
2
0.14 ... 2.5 mm²
45
0.14 ... 4 mm²
27
0.14 ... 6 mm²
2
0.25 ... 1.5 mm²
8
0.5 ... 1.5 mm² Without wire end ferrule
2
0.5 ... 2.5 mm²
17
0.5 ... 2.5 mm² PE (signal side)
8
0.5 ... 4 mm²
2
0.5 ... 6 mm² with cable shoe M4 (total max. 25 mm²)
1
1.5 ... 10 mm²
13
1.5 ... 16 mm²
2
1.5 ... 6 mm²
21
1.5 ... 6 mm² PE
2
10 mm²
2
10 ... 25 mm²
4
10 ... 35 mm²
5
14 ... 22 mm²
5
16 mm²
3
16 ... 35 mm²
4
16 ... 70 mm²
2
1 ... 10 mm² PE (power side)
8
1 ... 2.5 mm² PE (signal side)
1
1 ... 2.5 mm² PE terminal signal side
10
2.5 ... 8 mm²
4
22 ... 38 mm²
4
25 mm²
3
25 ... 40 mm²
4
25 ... 70 mm²
4
35 mm²
2
40 ... 70 mm²
4
4 ... 10 mm² PE (power side)
1
4 ... 10 mm² PE terminal power side
10
6 mm²
1
6 ... 10 mm²
6
6 ... 16 mm²
5
6 ... 25 mm²
10
70 ... 120 mm²
2
95 mm²
2
95 ... 120 mm²
2
95 ... 185 mm²
2
The use of ferrules is recommended, conductor cross-section 10 mm² only with ferrule crimping tool 09 99 000 0374.
8
Conductor cross-section (AWG)
Select a value
Reset filter
AWG 23 ... AWG 22
1
AWG 24 ... AWG 16
2
AWG 24 ... AWG 22
6
AWG 26
1
AWG 26 ... AWG 14
2
AWG 26 ... AWG 18
4
AWG 26 ... AWG 22
2
AWG 27/1 ... AWG 22/1 Solid
3
AWG 27/7 ... AWG 22/7 Stranded
3
AWG 28 ... AWG 23
6
AWG 28 ... AWG 24
2
フード/ハウジングのタイプ
Select a value
Reset filter
Angled housing
2
Bulkhead mounted housing
7
Cable to cable housing
3
Carrier hood
6
Hood
17
Panel feed through housing
1
モジュールのタイプ
Select a value
Reset filter
Adapter module
4
Contact module
2
Han DD
®
Quad module
2
Han DD
®
module
15
Han E
®
Protected module
3
Han E
®
module
10
Han-Elisa
®
module
1
Han-Quintax
®
module
4
Han-Smart
®
Surge protection module
2
Han
®
100 A module
13
Han
®
200 A PE module
4
Han
®
200 A module
14
Han
®
300 A PE module
2
Han
®
300 A module
2
Han
®
300 A module, for busbar
2
Han
®
40 A module
10
Han
®
400 A module
2
Han
®
70 A Hybrid module
4
Han
®
70 A module
16
Han
®
C module
18
Han
®
CC Protected module
4
Han
®
CD module
2
Han
®
Carrier Cube
8
Han
®
D-Sub module
3
Han
®
DDD module
2
Han
®
Domino CC Cube
8
Han
®
Domino DD Cube
4
Han
®
Domino Dummy Cube
2
Han
®
Domino EE Cube
8
Han
®
Domino High Density Cube
4
Han
®
Domino M12 Cube
8
Han
®
Domino Multiplier
6
Han
®
Domino Pneumatic Cube
2
Han
®
Domino RJ45 Cube
8
Han
®
Domino USB-C Cube
4
Han
®
Dummy module
2
Han
®
EE module
10
Han
®
EEE module
2
Han
®
ES module
4
Han
®
FireWire module
2
Han
®
Full High Density module
2
Han
®
Gigabit HMC module
8
Han
®
Gigabit module
16
Han
®
Guiding module
6
Han
®
HV module
6
Han
®
High Density module
2
Han
®
High density shielded module
4
Han
®
LC module
2
Han
®
M12 module
4
Han
®
Megabit HMC module
10
Han
®
Megabit module
18
Han
®
Multi module
5
Han
®
PE module
14
Han
®
Pneumatic module
5
Han
®
RJ45 module
7
Han
®
SC module
4
Han
®
Shielded module
8
Han
®
Shielded module basic
2
Han
®
Shielded module basic plus
2
Han
®
Shielded power module
2
Han
®
USB module
4
ID CAN
2
ID Profinet
2
Switch US4
1
アクセサリータイプ
Select a value
Reset filter
Adapter
1
Cable clamp
14
Cable seal
3
Cable shoe
2
Cable tie
1
Coding
5
Coding element
1
Contact locking system
3
Crimp ferrule
19
Crimp flange
13
Docking frame
14
Fixing
2
Fixing bracket
1
Fixing plate
1
Float washer
3
Frame
29
GND Adapter
2
Grip frame
17
Guide element
8
Hinged frame
18
Hinged frame plus
10
Locking element
2
Module locking system
3
PE Multiple ground connection
2
PE bracket
1
Panel mounting parts
2
Shielding frame
6
Sliding frame
2
Strain relief
2
Update module
1
Locking type
Select a value
Reset filter
Screw locking
1
Single locking lever
21
Snap-in latches
9
材質(ケーブルグランド)
Select a value
Reset filter
Polyamide (PA)
4
Unfortunately, no results were found for your search query
609 products
(of 609)
1/21
New products - Ascending
Osa number - Ascending
Osa number-Descending
Relevance
New products
Number of contacts-Descending
Rated current-Descending
Rated voltage-Descending
Size-Descending
Han
®
Dummy module
Han Dummy Module
09 14 000 9950
Single module
Add to Wishlist
Remove from wishlist
Han
®
DDD module
Han DDD module, crimp male
09 14 017 3001
Single module
Crimp termination
Male
Contacts: 17
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
Quad module
Han DD Quad module male
09 14 042 3001
Double module
Crimp termination
Male
Contacts: 42
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Han
®
DDD module
Han DDD module, crimp female
09 14 017 3101
Single module
Crimp termination
Female
Contacts: 17
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
Quad module
Han DD Quad module female
09 14 042 3101
Double module
Crimp termination
Female
Contacts: 42
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, gender changer F.2
09 14 945 2101
Domino module
Gender changer, for patch cable, Large Tab
Female
Contacts: 8
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC), Stainless steel
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, gender changer F.1
09 14 945 1101
Domino module
Gender changer, for patch cable, Small tab
Female
Contacts: 8
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC), Stainless steel
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube for patch cable M.1
09 14 945 1001
Domino module
Adapter, for patch cable, Small tab
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, IDC cat6 M.1
09 14 945 1002
Domino module
Small tab
IDC insulation displacement termination
Male
Contacts: 8
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, IDC cat6 M.2
09 14 945 2002
Domino module
Large Tab
IDC insulation displacement termination
Male
Contacts: 8
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, patch cable M2
09 14 945 2001
Domino module
Adapter, for patch cable, Large Tab
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
70 A module
Han 70A crimp module 1500V, male
09 14 002 3042
Single module
Crimp termination
Male
Contacts: 2
Conductor cross-section: 6 ... 25 mm²
Rated current: 70 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
70 A module
Han 70A crimp module 1500V, female
09 14 002 3142
Single module
Crimp termination
Female
Contacts: 2
Conductor cross-section: 6 ... 25 mm²
Rated current: 70 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, IDC cat5 M.1
09 14 945 1003
Domino module
Small tab
IDC insulation displacement termination
Male
Contacts: 4
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, IDC cat5 M.2
09 14 945 2003
Domino module
Large Tab
IDC insulation displacement termination
Male
Contacts: 4
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD module, crimp male
09 14 012 3001
Single module
Crimp termination
Male
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module, Han
®
Gigabit HMC module, Han
®
Megabit module, Han
®
Megabit HMC module, Han
®
Shielded module
Han module adapter, male
09 14 001 3011
Single module
Adapter module
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module, Han
®
Gigabit HMC module, Han
®
Megabit module, Han
®
Megabit HMC module, Han
®
Shielded module
Han module adapter, female
09 14 001 3111
Single module
Adapter module
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD module, crimp female
09 14 012 3101
Single module
Crimp termination
Female
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD module, crimp female
09 14 012 3102
Single module
Crimp termination
Female
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD module, crimp male
09 14 012 3002
Single module
Crimp termination
Male
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
CC Protected module
Han CC Protected module, crimp male
09 14 004 3041
Single module
Crimp termination
Male
Contacts: 4
Conductor cross-section: 1.5 ... 6 mm²
Rated current: 40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
EE module
Han EE module, crimp male
09 14 008 3001
Single module
Crimp termination
Male
Contacts: 8
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
CC Protected module
Han CC Protected module, crimp female
09 14 004 3141
Single module
Crimp termination
Female
Contacts: 4
Conductor cross-section: 1.5 ... 6 mm²
Rated current: 40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
70 A module
Han 70A crimp module, female
09 14 002 3141
Single module
Crimp termination
Female
Contacts: 2
Conductor cross-section: 6 ... 25 mm²
Rated current: 70 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
70 A module
Han 70A crimp module, male
09 14 002 3041
Single module
Crimp termination
Male
Contacts: 2
Conductor cross-section: 6 ... 25 mm²
Rated current: 70 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han E
®
module
Han E module, crimp male
09 14 006 3001
Single module
Crimp termination
Male
Contacts: 6
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han E
®
module
Han E module, crimp female
09 14 006 3101
Single module
Crimp termination
Female
Contacts: 6
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit module
Han Megabit insert male, (shield-GND)
09 14 008 3017
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit module
Han Megabit insert female (shield-GND)
09 14 008 3117
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Teave
Lisamisel tekkis viga ostukorvi.
1
2
3
21
Sort by
Osa number - Ascending
Osa number - Descending
Relevance
New products
Number of contacts - Descending
Rated current - Descending
Rated voltage - Descending
Size - Descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 609 products
Compare
0
Sort by
Filters
0