Matching Products
Matching Products NEW
Combinables
1
Accessories
2
Części zamienne
1
Wkłady
28
Frames
2
Osanumero: 97 00 000 0281
Han HP Direct/B24_H_HTSE2_SCL_M40/M40
Han HP Direct/B24_H_HTSE2_SCL_M40/M40

Kuva on suuntaa antava, tarkista tuotteen kuvaus.

Properties Overview
Hood
Size: 24 B
Screw locking
Stainless steel
Top/side entry
2x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Notes
Compare
Osanumero: 97 00 000 0281
Han HP Direct/B24_H_HTSE2_SCL_M40/M40
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Accessories
2
Spare Part
1
Inserts
28
Frames
2
tuotteen yksityiskohdat
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HP Direct B
  • Type of hood/housing Hood
Version
  • Size 24 B
  • Version Top/side entry
  • Number of cable entries 2
  • Cable entry 2x M40
  • Locking type Screw locking
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP66
    IP68
    IP69 / IPX9K acc. to ISO 20653
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • Material (seal) NBR
  • Material (locking) Stainless steel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 347.917 g
  • Country of origin China
  • European customs tariff number 85389099
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Näytä tiedot

Download Settings

Näytä tiedot

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare