Matching Products
Matching Products NEW
Accessories
7
Inserts
7
Part number: 09 45 595 0030
HPP Metal receptacle without adapter
HPP Metal receptacle without adapter

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
Easy Install, With integrated seal
PushPull
Material (hood/housing): Zinc die-cast
Notes
Compare
Part number: 09 45 595 0030
HPP Metal receptacle without adapter
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
7
Inserts
7
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing
    Easy Install
    With integrated seal
Version
  • Locking type PushPull
Technical characteristics
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP65
Material properties
  • Material (hood/housing) Zinc die-cast
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
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 10
  • Net weight 21.52 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140061729
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare