myHARTING Login
コンフィギュレータ
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Solicitação de catalogos
Downloads / Solicitação de catalogos
カタログのダウンロード
製品データePLANをダウンロード
製品データZuken E3シリーズをダウンロード
HARTING YouTubeチャンネル
Product Data Manager (only eng.)
Repairservice
要望リストへ追加
ウィッシュリストから削除
Matching Products
Matching Products
NEW
該当データなし
eShop
...
Varios
Conectores de cable y cableados
09 48 CON 86P8 RD
部品番号: 09 48 CON 86P8 RD
DualBoot RJ45 IP20 Cat.5e, 8pol.,red
画像は一例です。製品詳細を参照ください。
Properties Overview
コネクタ
ケーブルコネクタ
コンタクト: 8
青銅
金メッキ
ノート
Compare
部品番号: 09 48 CON 86P8 RD
DualBoot RJ45 IP20 Cat.5e, 8pol.,red
ノート
Compare
All functionalities, price and availability after
sign in
.
要望リストへ追加
ウィッシュリストから削除
Distributors
E-Mail Inquiry
Matching Products
NEW
該当データなし
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
製品詳細
Identification
Category
Connectors
Series
RJ45
Identification
HARTING DualBoot RJ45
Element
Cable connector
Specification
Overmoulded
Version
Shielding
360° shielding
Number of contacts
8
Technical characteristics
Transmission characteristics
Cat. 5e Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
Limiting temperature
-20 ... +60 °C
Mating cycles
≥ 750
Degree of protection acc. to IEC 60529
IP20
Material properties
Material (contacts)
Bronze
Surface (contacts)
Gold plated
Layer thickness
≥ 30 µinch
Material (hood/housing)
Polycarbonate (PC)
Colour (hood/housing)
Red
Material flammability class acc. to UL 94
V-0
Commercial data
Packaging size
1
Country of origin
China
GTIN
5713140880788
eCl@ss
27440205 Contact insert for industrial connectors
ETIM
EC000438
UNSPSC 24.0
39121522
Downloads
コネクタパッケージ
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
閉じる
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare