Matching Products
Matching Products NEW
Part number: 09 67 015 0614
D SUB MA 15 pole metallized plastic dust
D SUB MA 15 pole metallized plastic dust

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for male connectors
Size: D-Sub 2
Plastic, metallised
Notes
Compare
Part number: 09 67 015 0614
D SUB MA 15 pole metallized plastic dust
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Protection cover
  • Description of the accessory for male connectors
Version
  • Size D-Sub 2
Technical characteristics
  • Limiting temperature -40 ... +85 °C
Material properties
  • Material (accessories) Plastic, metallised
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 100
  • Net weight 1.4 g
  • Country of origin Germany
  • European customs tariff number 39235090
  • GTIN 5713140090675
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare