The configurator is not optimized for your screen resolution

To enable our configurator to provide complex solutions in simple, clear steps, a screen width of more than 1,000 px is required.

Dummy title

Dummy content
Industrial Connectors Han®: 

A new generation of HARTING configurators is coming soon

New configurator preview
Announcement: Get ready for an improved experience and new features. The current configurators will remain available for a transition period, so you can switch at your own pace.

Discover what's new and how the transition works:
Learn about the new configurators and the transition
Solution details
AssemblyJSON: {"addLabel":[],"characteristics":null,"view":{"type":"explosion"},"configid":"","assembly":[{"CS":"HOUSING","termination":"","fclass":"HOOD","parent":".","ref":"HOOD","file":"","matnr":"19300061540","id":"1","position":""},{"CS":"HOOD","termination":"TRM_SCREW","fclass":"TOP_INSERT","parent":"1","ref":"INSERT","file":"","matnr":"09330062601","id":"2","position":""},{"CS":"HOOD","termination":"","fclass":"BASE","parent":"1","ref":"HOUSING","file":"","matnr":"19300061255","id":"3","position":""},{"CS":"HOUSING","termination":"TRM_SCREW","fclass":"BOT_INSERT","parent":"3","ref":"INSERT","file":"","matnr":"09330062701","id":"4","position":""}],"addComponent":[],"language":"en","cable":null,"export":[]}
Product List
  • Han B Hood Side Entry LC 2pegs M20
    Han B Hood Side Entry LC 2pegs M20
    19 30 006 1540
  • Han E 06 Pos. M Insert Screw
    Han E 06 Pos. M Insert Screw
    09 33 006 2601
  • Han E 06 Pos. F Insert Screw
    Han E 06 Pos. F Insert Screw
    09 33 006 2701
  • Han B Base Surface LC 1 Lever
    Han B Base Surface LC 1 Lever
    19 30 006 1255

Contact information















Marked fields have to be filled in Submit