Matching Products
Matching Products NEW
Osa number: 17 34 000 4102
har-bus HM Schirmbl. Reihe z, Typ AB 22
har-bus HM Schirmbl. Reihe z, Typ AB 22

Pilt on pelgalt näitlik. Vaadake tootekirjeldust.

Properties Overview
Bottom shield
for type AB22
Metal
Notes
Compare
Osa number: 17 34 000 4102
har-bus HM Schirmbl. Reihe z, Typ AB 22
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
toote detailid
Identification
  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Bottom shield
  • Description of the accessory for type AB22
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Ni Termination side
  • Material (accessories) Metal
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 80
  • Net weight 3.31 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140122178
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
Documentation
Type Sheet

Näita teavet

Download Settings

Näita teavet

Product Declaration

Näita teavet

Download Settings

Näita teavet

Further Documents
Asset Administration Shell

Näita teavet

Download Settings

Näita teavet

Catalogues & Brochures
HARTING Device Connectivity - Chapter 11
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare