Matching Products
Matching Products NEW
Combinables
1
Part number: 21 34 CON 85P8
M12 A8 straight female unshld
M12 A8 straight female unshld

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Kabelkonnektor
Lige, Overstøbt
Hun
A-kodning
Crimpterminering
Termoplastisk polyurethan (TPU)
Kontakter: 8
Kobberlegering Au over Ni
Ledertværsnit: 0.25 ... 0.34 mm²
Nominel strøm: ‌2 A
Termoplastisk polyurethan (TPU)
Skruelåsning
Beskyttelsesgrad: IP67 sammenkoblet tilstand
Notes
Compare
Part number: 21 34 CON 85P8
M12 A8 straight female unshld
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Element Cable connector
  • Specification
    Straight
    Overmoulded
バージョン
  • 結線方式 Crimp termination
  • ジェンダー Female
  • シールド Unshielded
  • コンタクト数 8
  • コーディング A-coding
  • ロックタイプ Screw locking
技術的特性
  • 導体断面積 0.25 ... 0.34 mm²
  • 導体断面積 [AWG] AWG 24 ... AWG 22
  • 定格電流 ‌ 2 A
  • 定格電圧 30 V
  • 定格サージ電圧 1.5 kV
  • 汚染度 3
  • 過電圧カテゴリ III
  • 絶縁抵抗 >108 Ω
  • 接触抵抗 ≤ 10 mΩ
  • 締付けトルク ‌0.6 Nm
  • 使用温度範囲 -30 ... +80 °C
  • 嵌合回数 ≥ 100
  • 保護等級 (IEC 60529に準拠) IP67 mated condition
Material properties
  • Material (insert) Thermoplastic polyurethane (TPU)
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni
  • Material (hood/housing) Thermoplastic polyurethane (TPU)
  • Material (overmoulding) Thermoplastic polyurethane (TPU)
  • Colour (overmoulding) Black
仕様および認証
  • 仕様 IEC 61076-2-101
商用データ
  • 梱包寸法 1
  • GTIN 5713140813120
  • eCl@ss 27440115 Circular connector (set)
  • ETIM EC002635
  • UNSPSC 24.0 39121413
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare