Matching Products
Matching Products NOVO
Device side / Panel feed through
7
Part Number: 21 35 515 2564 002
M12 A-cod 5-pol st/st m/f PVC Dnet 0.2m
M12 A-cod 5-pol st/st m/f PVC Dnet 0.2m

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Conjuntos de cabos
Pré-montado em ambos os lados
Cabo de cobre (redondo)
Comprimento do cabo: 0.2 m
Notes
Compare
Part Number: 21 35 515 2564 002
M12 A-cod 5-pol st/st m/f PVC Dnet 0.2m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Device side / Panel feed through
7
Detalhes do produto
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
  • Connector 2
    M12 A-coding
    Female Straight
  • Type of cable Copper cable (round)
  • Features Colour coding: blue/white (AWG 24) and black/red (AWG 22)
Version
  • Cable length 0.2 m
  • Number of cores 5
  • Core structure
    1x 2x AWG 22/19
    1x 2x AWG 24/19
  • Shielding Fully shielded, 360° shielding contact
  • Coding A-coding
Technical characteristics
  • Transmission characteristics DeviceNet
  • Cable diameter 6.9 mm ± 0.3 mm
  • Impedance ‌120 Ω
  • Conductor resistance @ 20 °C
    ≤85 Ω/km AWG 24
    ≤54 Ω/km AWG 22
    ≤9.75 Ω/km Shielding
Material properties
  • Material (shielding) Aluminium
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number non EU product
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 20 g
  • Country of origin Mexico
  • GTIN 5713140264700
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC002599
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Further Documents
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare