myHARTING Login
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下載產品目錄
下載產品資料ePLAN
下載產品資料Zuken E3系列
HARTING YouTube頻道
Product Data Manager (only eng.)
Repairservice
加到喜好清單
從願望清單中刪除
配套產品
配套產品
新
Device side / Panel feed through
7
沒有可用數據
eShop
...
Miscellaneous
Customised solutions
21 35 515 4564 006
零件號: 21 35 515 4564 006
M12 A-cod 5-pol st/an m/f PVC Dnet 0.6m
圖片僅作參考,請參閱產品說明。
屬性概述
電纜組裝
兩端預接
銅質電纜 (圓型)
電纜長度: 0.6 m
注解
比較
零件號: 21 35 515 4564 006
M12 A-cod 5-pol st/an m/f PVC Dnet 0.6m
注解
比較
All functionalities, price and availability after
sign in
.
加到喜好清單
從願望清單中刪除
經銷商
電郵查詢
配套產品
新
Device side / Panel feed through
7
沒有可用數據
Overview
產品詳情
下載
Knowledge
經銷商
產品詳情
下載
Knowledge
經銷商
產品詳情
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 A-coding
Male Straight
Connector 2
M12 A-coding
Female Angled
Type of cable
Copper cable (round)
Features
Colour coding: blue/white (AWG 24) and black/red (AWG 22)
Version
Cable length
0.6 m
Number of cores
5
Core structure
1x 2x AWG 22/19
1x 2x AWG 24/19
Shielding
Fully shielded, 360° shielding contact
Coding
A-coding
Technical characteristics
Transmission characteristics
DeviceNet
Cable diameter
6.9 mm ± 0.3 mm
Impedance
120 Ω
Conductor resistance @ 20 °C
≤85 Ω/km AWG 24
≤54 Ω/km AWG 22
≤9.75 Ω/km Shielding
Material properties
Material (shielding)
Aluminium
Material (cable)
PVC
Colour (cable)
Grey
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
non EU product
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Commercial data
Packaging size
1
Net weight
40 g
Country of origin
Mexico
GTIN
5713140265103
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC002599
UNSPSC 24.0
26121604
下載
資料規格下載
文檔
數據表
顯示資訊
隱藏訊息
下載設定
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (捷克文)
PDF (丹麥文)
PDF (德文)
PDF (英文)
PDF (西班牙文)
PDF (法文)
PDF (日文)
PDF (義大利文)
PDF (韓文)
PDF (荷蘭文)
PDF (波蘭文)
PDF (瑞典文)
PDF (簡體中文)
PDF (土耳其文)
PDF (繁體中文)
下載
顯示資訊
隱藏訊息
PDF 格式的數據表描述了產品的一般和技術特性,列出了應用的標準和認證,並用作文檔。
類型表
顯示資訊
隱藏訊息
下載設定
PDF
CGM
DXF
下載
顯示資訊
隱藏訊息
類型表是產品的二維圖形。它提供 PDF、CMG 和 DXF 文件格式。
產品聲明
顯示資訊
隱藏訊息
下載設定
PDF (英文)
下載
顯示資訊
隱藏訊息
PDF 格式的產品聲明記錄了產品符合 RoHS、REACH、ELV 等各種標準的情況。
更多文件
Asset Administration Shell
顯示資訊
隱藏訊息
下載設定
AAS
下載
顯示資訊
隱藏訊息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
關閉
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比較