Matching Products
Matching Products NEW
Varenummer: 72 MN FL4 010
Ha-MLK4-1M
Ha-MLK4-1M

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1 m
Notes
Compare
Varenummer: 72 MN FL4 010
Ha-MLK4-1M
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
produkt detaljer
Identification
  • Category System cabling
  • Series Circular connectors 7/8ʺ
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    7/8ʺ
    Female Angled
  • Type of cable Copper cable (round)
Version
  • Cable length 1 m
  • Number of cores 4
  • Core structure 4x AWG 16
  • Number of contacts 4
Technical characteristics
  • Limiting temperature -20 ... +80 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) Black
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 150 g
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140236912
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Further Documents
Asset Administration Shell

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare