Productos combinables
Productos combinables NEW
Part Number: 33 66 212 1000 195
D-Sub PushPull 9 pol, MA/FE, PUR,L=10m
D-Sub PushPull 9 pol, MA/FE, PUR,L=10m

Imagem somente para efeito ilustrativo. Favor observar a descrição do produto.

Resumen de caracterísiticas
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1, Halogen-free, Flame retardant
Cable length: 10 m
Notes
Comparar
Part Number: 33 66 212 1000 195
D-Sub PushPull 9 pol, MA/FE, PUR,L=10m
Notes
Comparar
All functionalities, price and availability after sign in.
Add to Wishlist
Productos combinables NEW
Detalhes do produto
Part List
  • Part list details
    Type of cable
    Connettore 1
    Connettore 2
Identification
  • Category System cabling
  • Series D-Sub
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    D-Sub
    Male Straight
  • Connector 2
    D-Sub
    Female Straight
  • Type of cable Copper cable (round)
  • Description of the cable
    Wiring 1:1
    Halogen-free
    Flame retardant
Version
  • Cable length 10 m
  • Number of cores 9
  • Core structure AWG 26/7
  • Shielding Shielded
  • Number of contacts 9
  • Locking type PushPull
Technical characteristics
  • Rated voltage 300 V
  • Limiting temperature -40 ... +80 °C
  • Cable diameter 6 mm
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Grey
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
  • Specifications RoHS 2011/65/EU
Commercial data
  • Packaging size 1
  • European customs tariff number 85444290
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentación
Ficha técnica

Mostrar informação

Configuración de descarga

Mostrar informação

Plano técnico

Mostrar informação

Configuración de descarga

Mostrar informação

Declaración de producto

Mostrar informação

Configuración de descarga

Mostrar informação

Datos técnicos
Objetos 3D CAD

Mostrar informação

Configuración de descarga

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar