Matching Products
Matching Products NEW
Accessories
6
Device side / Panel feed through
167
Varenummer: 09 48 686 8001 003
RJI PROFINET cable PVC 4p; Cat. 5; 0,3m
RJI PROFINET cable PVC 4p; Cat. 5; 0,3m

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Straight
Cable length: 0.3 m
Notes
Compare
Varenummer: 09 48 686 8001 003
RJI PROFINET cable PVC 4p; Cat. 5; 0,3m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
6
Device side / Panel feed through
167
produkt detaljer
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category Cableado de sistema
  • Series RJ45
  • Element Conjuntos de cable
  • Specification Premontado por ambos lados
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Cable de cobre (redondo)
  • Description of the cable Recto
Version
  • Cable length 0,3 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
Technical characteristics
  • Transmission characteristics Cat. 5 Clase D de hasta 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -25 ... +60 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) Verde
Especificaciones y homologaciones
  • Especificaciones UN/ECE-R 118 protección contra incendios para material rodante
  • UL / CSA
    UL 1863 DUXR.E470046
    Cable UL bruto con una tensión nominal de 600 V
  • PROFINET
Commercial data
  • Packaging size 1
  • Net weight 0,01 g
  • Country of origin Letonia
  • European customs tariff number 85444290
  • GTIN 5713140392274
  • eCl@ss 27.060.308,00
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare