Matching Products
Matching Products NEW
Device side / Panel feed through
12
Part number: 09 48 932 3757 900
RJ45 - M12 x-code Cable Assy 90m PVC
RJ45 - M12 x-code Cable Assy 90m PVC

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 90 m
Notes
Compare
Part number: 09 48 932 3757 900
RJ45 - M12 x-code Cable Assy 90m PVC
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Készülékoldal / Fali átvezetés
12
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identifikation
  • Kategori Systemkabelføring
  • Serier
    Cirkulære konnektorer M12
    RJ45
  • Element Kabelsamlinger
  • Specifikation Færdigsamlet på begge sider
  • Konnektor 1
    M12 X-kodning
    Male Lige
  • Konnektor 2
    HARTING RJ Industrial® Gigalink
    Lige
  • Kabeltype Kobberkabel (rund)
Version
  • Kabellængde 90 m
  • Antal ledninger 8
  • Ledningsstruktur 8x AWG 26/7
  • Kodning X-kodning
Tekniske egenskaber
  • Transmissionsegenskaber Kat. 6A Klasse EA op til 500 MHz
  • Datahastighed
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2,5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Begrænsende temperatur -40 ... +70 °C
Materialeegenskaber
  • Materiale (kabel) PVC
  • Farve (kabel) Gul
Erhvervsmæssig data
  • Emballagestørrelse 1
  • Oprindelsesland Rumænien
  • Europæisk toldtarifnummer 85444290
  • GTIN 5713140267015
  • eCl@ss 27.060.390,00
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare