Matching Products
Matching Products НОВИНКА
Артикул: 09 48 284 7756 300
PPV4 2.0 RJ45 - RJ45 IP20 Cat6A PUR 30m
PPV4 2.0 RJ45 - RJ45 IP20 Cat6A PUR 30m

Общий вид. Подробная информация - см. описание компонента.

Properties Overview
Кабельные сборки
Предварительно собран с обеих сторон
Медный кабель (круглый)
Провода 1:1
Длина кабеля: 30 m
Примечания
Compare
Артикул: 09 48 284 7756 300
PPV4 2.0 RJ45 - RJ45 IP20 Cat6A PUR 30m
Примечания
Compare
All functionalities, price and availability after sign in.
Добавить в Избранное
Matching Products НОВИНКА
Информация о компоненте
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category Patch cord
  • Series HARTING PushPull (V4)
  • Element Cavi pre-assemblati
  • Specification Pre-cablato su entrambi i lati
  • Connector 1
    HARTING PushPull (V4)
    RJ45
  • Connector 2 RJ45
  • Type of cable Cavo in rame (tondo)
  • Description of the cable Cablaggio 1:1
Version
  • Cable length 30 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Shielding Schermato
Technical characteristics
  • Transmission characteristics Cat. 6A Classe EA fino a 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2,5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -20 ... +75 °C
Material properties
  • Material (cable) PUR (poliuretano)
  • Colour (cable) Giallo
Specifications and approvals
  • Specifications IEC 61076-3-106 Variante 4 (V4)
Commercial data
  • Packaging size 1
  • Net weight 1.360 g
  • Country of origin Lettonia
  • European customs tariff number 85444290
  • GTIN 5713140884663
  • eCl@ss 27.060.390,00
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Documentation
Type Sheet

Показать информацию

Download Settings

Показать информацию

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare