myHARTING Login
Configurators
Produkty
Produkty
Industrial connectors / Han
®
Złącza okrągłe
Elementy do połączeń
Przemysłowe switche Ethernetowe
Przyciski panelowe
Sprzęt do ładowania dla elektromobilności
Narzędzia
Rozwiązania zindywidualizowane
Wiązki kablowe i przewody luzem
myHARTING
Pobierz / Zamówienie katalogu
Pobierz / Zamówienie katalogu
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
Miscellaneous
Cable connectors and cable assemblies
21 34 CON B2P8
Part number: 21 34 CON B2P8
M8 A 8pole female straight shld overm
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Cable connector
Straight, Overmoulded
Female
A-coding
Crimp termination
Polyamide (PA)
Contacts: 8
Rated current: 1.5 A
Polyamide (PA), Zinc die-cast
Screw locking
Degree of protection: IP67 locked condition
Notes
Compare
Part number: 21 34 CON B2P8
M8 A 8pole female straight shld overm
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Product Details
Identification
Category
Connecteurs
Series
Connecteurs circulaires M8
Element
Connecteur de câble
Specification
Droit
Surmoulé
Version
Termination method
Crimp termination
Gender
Female
Shielding
Shielded
Number of contacts
8
Coding
A-coding
Locking type
Screw locking
Technical characteristics
Rated current
1.5 A
Rated voltage
30 V
Insulation resistance
>10
8
Ω
Tightening torque
0,4 Nm
Wrench size (knurled screw / knurled nut)
9
Limiting temperature
-5 ... +80 °C
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP67 locked condition
Cable diameter
8 mm
Material properties
Material (insert)
Polyamide (PA)
Material (hood/housing)
Polyamide (PA)
Alliage de zinc moulé
Material (overmoulding)
Polyuréthane thermoplastique (TPU)
Commercial data
Packaging size
1
GTIN
5713140812840
eCl@ss
27440116 Circular connector (for field assembly)
ETIM
EC002635
UNSPSC 24.0
39121413
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Close
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare