配套产品
配套产品
型号: 74 01 344 0543 00
UL20851 22pxAWG26/7 HF CABLE
UL20851 22pxAWG26/7 HF CABLE

图片仅供参考,请查阅产品说明。

属性概述
铜质电缆 (圆型)
AWG 26/6
NHFR
注释
比较
型号: 74 01 344 0543 00
UL20851 22pxAWG26/7 HF CABLE
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
Version
  • Number of cores 44
  • Core structure AWG 26/6
  • Shielding Shielded
Technical characteristics
  • Cable diameter 10.5 mm ± 0.4 mm
  • Conductor resistance @ 20 °C ≤150 Ω/km
  • Insulation resistance @ 20 °C ≥ 0.1 MΩ x km
Material properties
  • Material (cable) NHFR
  • Colour (cable) Grey
Specifications and approvals
  • Specifications
    UL 1581
    UL 758
    FT2 according to UL 2556 Sec. 9.1
Commercial data
  • Packaging size 1
  • Net weight 23 g
  • eCl@ss 27061801 Data and communication cable (copper)
  • ETIM EC003249
  • UNSPSC 24.0 26121609
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较